Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

AC-DC Power Supplies

SC

AC-DC Power supply
Please note: This product is not recommended for new designs. You can use our Quick Product Finder to locate an alternative.

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Features

NOT RECOMMENDED FOR NEW DESIGNS

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
SCT 45 (Conv Cooled) 40 5V / 4A
15V / 2A
-15V / 0.5A
Open Frame pcb Not recommended for new designs
SCT 63 (Conv Cooled) 60 5V / 7A
15V / 2.8A
-15V / 0.7A
Open Frame pcb Not recommended for new designs
SCT 42 (Conv Cooled) 40 5V / 4A
12V / 2A
-12V / 0.5A
Open Frame pcb Not recommended for new designs
SCT 43 (Conv Cooled) 40 5V / 5A
12V / 0.5A
-12V / 0.5A
Open Frame pcb Not recommended for new designs
SCT 46 (Conv Cooled) 40 5V / 4A
24V / 1A
-12V / 0.5A
Open Frame pcb Not recommended for new designs
SCT 62 (Conv Cooled) 60 5V / 7A
12V / 3A
-12V / 0.7A
Open Frame pcb Not recommended for new designs
SCT 66 (Conv Cooled) 60 5V / 7A
24V / 1.5A
-12V / 0.7A
Open Frame pcb Not recommended for new designs
SCT 44 (Conv Cooled) 40 5V / 4A
12V / 2A
-5V / 0.5A
Open Frame pcb Not recommended for new designs
SCT 48 (Conv Cooled) 40 5V / 4A
24V / 1A
-5V / 0.5A
Open Frame pcb Not recommended for new designs
SCT 64 (Conv Cooled) 60 5V / 7A
12V / 3A
-5V / 0.7A
Open Frame pcb Not recommended for new designs
SCT 67 (Conv Cooled) 60 5V / 7A
24V / 1.5A
-5V / 0.7A
Open Frame pcb Not recommended for new designs
SCT 401 (Conv Cooled) 29.2 3.3V / 4A
5V / 2A
12V / 0.5A
Open Frame pcb Not recommended for new designs
SCT 47 (Conv Cooled) 40 5V / 4A
24V / 1A
12V / 0.5A
Open Frame pcb Not recommended for new designs
SCT 65 (Conv Cooled) 60 5V / 7A
24V / 1.5A
12V / 0.7A
Open Frame pcb Not recommended for new designs
Key : Not recommended for new designs

Technical Downloads

Related Information

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Further Resources

PAGE TOP