Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

AC-DC Power Supplies

DTM (Legacy)

40W to 300W Medical AC-DC External Power Supplies
Please note: This product is not recommended for new designs. We recommend the following instead: DTM  

The DTM medical external power supplies are housed in a rugged plastic case and are rated from 40 to 300W with output voltages from 5V to 54V. With off-load power draws as low as <0.15W and high average efficiencies, the units are compliant to ErP Directives and the DoE Level V and VI standards. Class II operation (no ground wire) is available in 65W, 110W & 300W and is suitable for home healthcare applications.  
 

Features

  • ErP, CEC and EISA Compliant Models
  • Wide Range AC Input
  • Medical Certifications

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
DTM65PW120C 60 12V / 5A
Enclosed Plug in Not recommended for new designs View PDF datasheet
DTM65PW150C 60 15V / 4A
Enclosed Plug in Not recommended for new designs View PDF datasheet
DTM65PW180C 65 18V / 3.6A
Enclosed Plug in Not recommended for new designs View PDF datasheet
DTM65PW240C 65 24V / 2.8A
Enclosed Plug in Not recommended for new designs View PDF datasheet
DTM65PW360C 65 36V / 1.8A
Enclosed Plug in Not recommended for new designs View PDF datasheet
DTM65PW480C 65 48V / 1.35A
Enclosed Plug in Not recommended for new designs View PDF datasheet
Key : Not recommended for new designs

Technical Downloads

Related Information

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

The DTM medical external power supplies are housed in a rugged plastic case and are rated from 40 to 300W with output voltages from 5V to 54V. With off-load power draws as low as <0.15W and high average efficiencies, the units are compliant to ErP Directives and the DoE Level V and VI standards. Class II operation (no ground wire) is available in 65W, 110W & 300W and is suitable for home healthcare applications.  
 

Further Resources

PAGE TOP