EMC Filters, EMI Filters & Accessories

EMC Filters, EMI Filters & Accessories

IEC Inlet Series

EMC Filters

For applications that use a standard IEC320 3-pin mains cord, the EPCOS branded IEC Inlet Series of filters are easy to install and can be equipped with a modular fuse holder and switch. With both standard and medical leakage versions available, they offer an extended range of rated currents from 1A to 20A at 250 V DC/AC.

Features

  • Easy to install
  • Compact size
  • Optional modular fuse holder and switch
  • Available from 1A to 20 A at 250 V DC/AC
  • Suitable for many applications including medical and testing devices
  • Medical versions: reduced leakage current (max. 0.002 mA)
Not sold via TDK-Lambda's distributors


Epcos is a member of TDK Group

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

Power Supplies Benefit From Complementary EMC Filters
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

For applications that use a standard IEC320 3-pin mains cord, the EPCOS branded IEC Inlet Series of filters are easy to install and can be equipped with a modular fuse holder and switch. With both standard and medical leakage versions available, they offer an extended range of rated currents from 1A to 20A at 250 V DC/AC.

Further Resources

PAGE TOP