Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

DC-DC Converters

PH-A

50W-300W High Density Power Modules
PH-A

The second generation PH-A power modules feature higher efficiencies and smaller sizes than the previous PH series. These conduction cooled units accept a wide 200V to 425Vdc input, making them suitable for the emerging 380Vdc power architecture, which is used in datacentres and telecommunications facilities, where the use of higher voltage helps to reduce losses.

Features

  • High Density
  • Up to 425 Vdc Input
  • Fixed Operating Frequency
  • High Efficiency

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
PH75A280-3.3 49.5 3.3V / 15A
Quarter Brick Current product View PDF datasheet
PH100A280-3.3 66 3.3V / 20A
Quarter Brick Current product View PDF datasheet
PH50A280-5 50 5V / 10A
Quarter Brick Current product View PDF datasheet
PH75A280-5 75 5V / 15A
Quarter Brick Current product View PDF datasheet
PH100A280-5 100 5V / 20A
Quarter Brick Current product View PDF datasheet
PH300A280-5 300 5V / 60A
Quarter Brick Current product View PDF datasheet
PH50A280-12 50.4 12V / 4.2A
Quarter Brick Current product View PDF datasheet
PH75A280-12 75.6 12V / 6.3A
Quarter Brick Current product View PDF datasheet
PH100A280-12 100.8 12V / 8.4A
Quarter Brick Current product View PDF datasheet
PH300A280-12 300 12V / 25A
Half Brick Current product View PDF datasheet
PH75A280-15 75 15V / 5A
Quarter Brick Current product View PDF datasheet
PH150A280-15 150 15V / 10A
Quarter Brick Current product View PDF datasheet
PH50A280-24 50.4 24V / 2.1A
Quarter Brick Current product View PDF datasheet
PH75A280-24 76.8 24V / 3.2A
Quarter Brick Current product View PDF datasheet
PH100A280-24 100.8 24V / 4.2A
Quarter Brick Current product View PDF datasheet
PH150A280-24 151.2 24V / 6.3A
Quarter Brick Current product View PDF datasheet
PH300A280-24 300 24V / 12.5A
Half Brick Current product View PDF datasheet
PH75A280-28 75.6 28V / 2.7A
Quarter Brick Current product View PDF datasheet
PH150A280-28 151.2 28V / 5.4A
Quarter Brick Current product View PDF datasheet
PH300A280-28 302.4 28V / 10.8A
Half Brick Current product View PDF datasheet
PH50A280-48 52.8 48V / 1.1A
Quarter Brick Current product View PDF datasheet
PH75A280-48 76.8 48V / 1.6A
Quarter Brick Current product View PDF datasheet
PH100A280-48 100.8 48V / 2.1A
Quarter Brick Current product View PDF datasheet
PH150A280-12 150 48V / 2.1A
Quarter Brick Current product View PDF datasheet
PH150A280-48 153.6 48V / 3.2A
Quarter Brick Current product View PDF datasheet
PH300A280-48 302.4 48V / 6.3A
Half Brick Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

5V 60A DC-DC converter accepts a 200 to 425V input and has EN 62477-1 (OVC III) certification
Read the article

300W rated modules augment HVDC input converter series
Read the article

HVDC Input Power Module Series Extended With Additional Output Voltages
Read the article

Conduction Cooled DC-DC Modules for HVDC bus Applications
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

The second generation PH-A power modules feature higher efficiencies and smaller sizes than the previous PH series. These conduction cooled units accept a wide 200V to 425Vdc input, making them suitable for the emerging 380Vdc power architecture, which is used in datacentres and telecommunications facilities, where the use of higher voltage helps to reduce losses.

Further Resources

PAGE TOP