DC-DC Converters

PAE (Legacy)

50W-100W Eighth Brick DC-DC converters
Please note: This product is not recommended for new designs. We recommend the following instead: CN-A  

In the industry standard eighth brick footprint, the conservatively rated PAE series of 36W to 100W DC-DC converters are available with output voltages of 1.8, 2.5, 3.3 and 5V and currents of up to 30A. All models are available with output adjustment, remote on/off and auto-recovery from overvoltage conditions.

Features

  • Industry Standard Package & Pin Out
  • RoHS Compliant
  • Output Currents up to 30A
  • Designed for Telecom Standards
  • Output Voltage Adjustment
  • Remote On/Off

Applications

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
PAE50S24-5 50 5V / 10A
Eighth Brick Not recommended for new designs View PDF datasheet
PAE50S24-6 50.4 6V / 8.4A
Eighth Brick Not recommended for new designs View PDF datasheet
Key : Not recommended for new designs

Technical Downloads

Related Information

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

In the industry standard eighth brick footprint, the conservatively rated PAE series of 36W to 100W DC-DC converters are available with output voltages of 1.8, 2.5, 3.3 and 5V and currents of up to 30A. All models are available with output adjustment, remote on/off and auto-recovery from overvoltage conditions.

Further Resources

PAGE TOP