Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

DC-DC Converters

PAE

50W-100W Eighth Brick DC-DC converters
PAE

In the industry standard eighth brick footprint, the conservatively rated PAE series of 36W to 100W DC-DC converters are available with output voltages of 1.8, 2.5, 3.3 and 5V and currents of up to 30A. All models are available with output adjustment, remote on/off and auto-recovery from overvoltage conditions.

Features

  • Industry Standard Package & Pin Out
  • RoHS Compliant
  • Output Currents up to 30A
  • Designed for Telecom Standards
  • Output Voltage Adjustment
  • Remote On/Off

Applications

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
PAE50S48-1R8 36 1.8V / 20A
Eighth Brick Current product View PDF datasheet
PAE100S48-1R8 54 1.8V / 30A
Eighth Brick Current product View PDF datasheet
PAE50S48-2R5 45 2.5V / 18A
Eighth Brick Current product View PDF datasheet
PAE100S48-2R5 62.5 2.5V / 25A
Eighth Brick Current product View PDF datasheet
PAE50S48-3R3 52.8 3.3V / 16A
Eighth Brick Current product View PDF datasheet
PAE100S48-3R3 82.5 3.3V / 25A
Eighth Brick Current product View PDF datasheet
PAE100S48-3A3/H 99 3.3V / 30A
Eighth Brick Current product View PDF datasheet
PAE50S48-5 50 5V / 10A
Eighth Brick Current product View PDF datasheet
PAE100S48-5 100 5V / 20A
Eighth Brick Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

In the industry standard eighth brick footprint, the conservatively rated PAE series of 36W to 100W DC-DC converters are available with output voltages of 1.8, 2.5, 3.3 and 5V and currents of up to 30A. All models are available with output adjustment, remote on/off and auto-recovery from overvoltage conditions.

Further Resources

PAGE TOP