Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

DC-DC Converters

iPB

15-45W Pico Brick DC-DC converters
Please note: This product is not recommended for new designs. You can use our Quick Product Finder to locate an alternative.
iPB

TDK-Lambda's iPB series of surface mount 33W to 45W ""pico"" brick DC-DC converters are available with outputs ranging from 3.3 to 18V and inputs from 36 to 75V. The power module is both 33% smaller than the industry standard eighth brick and power pin compatible with an existing industry standard footprint. The iPB series eliminates the need to use highly derated eighth or quarter brick power modules, thereby optimizing board space utilization.

Features

  • Surface Mountable
  • Up to 45W of output power in high ambient temperature
  • High Efficiency
  • Meets Basic Insulation Requirements

Applications

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
iPB48010A015V-001-R 15 1.5V / 10A
Pico Brick Not recommended for new designs View PDF datasheet
iPB48010A018V-001-R 18 1.8V / 10A
Pico Brick Not recommended for new designs View PDF datasheet
iPB48010A025V-001-R 25 2.5V / 10A
Pico Brick Not recommended for new designs View PDF datasheet
iPB48010A033V-001-R 33 3.3V / 10A
Pico Brick Not recommended for new designs View PDF datasheet
iPB48003A050V-001-R 35 5V / 7A
Pico Brick Not recommended for new designs View PDF datasheet
iPB48004A120V-001-R 42 12V / 3.5A
Pico Brick Not recommended for new designs View PDF datasheet
iPB48003A150V-001-R 41.25 15V / 2.75A
Pico Brick Not recommended for new designs View PDF datasheet
Key : Not recommended for new designs

Technical Downloads

Related Information

  • Product Image
    Download JPG

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

TDK-Lambda's iPB series of surface mount 33W to 45W ""pico"" brick DC-DC converters are available with outputs ranging from 3.3 to 18V and inputs from 36 to 75V. The power module is both 33% smaller than the industry standard eighth brick and power pin compatible with an existing industry standard footprint. The iPB series eliminates the need to use highly derated eighth or quarter brick power modules, thereby optimizing board space utilization.

Further Resources

PAGE TOP