Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

AC-DC Power Supplies

ZMS

100W Single Output Medical Power Supplies

With an 80W convection cooled rating and 100W with forced air, this 2" x 4" power supply has been carefully designed to maximise electrolytic capacitor life. The ZMS100 is suitable for both Class I and Class II (no ground) applications and is available with 12V to 48V outputs. Both IEC 60950-1 and medical 60601-1 certifications have been granted. Typical efficiencies are 90%, and with an average efficiency rating of 87%, the ZMS100 meets ErP guidelines. Off load power consumption <0.5W

Features

  • 80W Convection, 100W Forced-Air Cooled
  • Long e-cap lifetime
  • Compact 2 x 4 inch footprint
  • Medical approval with 2 x MoPP isolation
  • Suitable for Class I and Class II installations
  • Ceramic start-up cap

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
ZMS100-12 100.8 12V / 8.4A
Open Frame Current product View PDF datasheet
ZMS100-15 100.8 15V / 5.4A
Open Frame Current product View PDF datasheet
ZMS100-24 100.8 24V / 4.2A
Open Frame Current product View PDF datasheet
ZMS100-36 100.8 36V / 2.8A
Open Frame Current product View PDF datasheet
ZMS100-48 100.8 48V / 2.1A
Open Frame Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

TDK-Lambda EMEA takes on low power market
Read the article

100W single output AC-DC power supplies – ZMS100
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

With an 80W convection cooled rating and 100W with forced air, this 2" x 4" power supply has been carefully designed to maximise electrolytic capacitor life. The ZMS100 is suitable for both Class I and Class II (no ground) applications and is available with 12V to 48V outputs. Both IEC 60950-1 and medical 60601-1 certifications have been granted. Typical efficiencies are 90%, and with an average efficiency rating of 87%, the ZMS100 meets ErP guidelines. Off load power consumption <0.5W

Further Resources

PAGE TOP