AC-DC Power Supplies

HWS-A

15-150W Industrial Power Supplies

Significantly upgraded in 2013, the HWS-A series now has a higher efficiency (up to 91%), a lighter weight and reduced off-load power draws. The HWS-A series has five power levels, 15, 30, 50, 100 and 150W, and output voltages from 3.3 to 48V. The product is covered by a limited lifetime warranty - a first for the industry when announced in 2008 for the previous HWS generation series.

Features

  • Limited Lifetime Warrant
  • High Efficiency (up to 91%)
  • Wide Range AC Input
  • 15, 30, 50, 100 and 150W Models
  • Output Voltages 3.3, 5, 12, 15, 24 and 48Vdc
  • Optional Mesh Cover

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
HWS15A-3/A 9.9 3.3V / 3A
Enclosed Current product View PDF datasheet
HWS30A-3/A 19.8 3.3V / 6A
Enclosed Current product View PDF datasheet
HWS50A-3/A 33 3.3V / 10A
Enclosed Current product View PDF datasheet
HWS100A-3/A 66 3.3V / 20A
Enclosed Current product View PDF datasheet
HWS150A-3/A 99 3.3V / 30A
Enclosed Current product View PDF datasheet
HWS15A-5/A 15 5V / 3A
Enclosed Current product View PDF datasheet
HWS30A-5/A 30 5V / 6A
Enclosed Current product View PDF datasheet
HWS50A-5/A 0 5V / 10A
Enclosed Current product View PDF datasheet
HWS100A-5/A 100 5V / 20A
Enclosed Current product View PDF datasheet
HWS150A-5/A 150 5V / 30A
Enclosed Current product View PDF datasheet
HWS15A-12/A 15.6 12V / 1.3A
Enclosed Current product View PDF datasheet
HWS30A-12/A 30 12V / 2.5A
Enclosed Current product View PDF datasheet
HWS50A-12/A 51.6 12V / 4.3A
Enclosed Current product View PDF datasheet
HWS100A-12/A 102 12V / 8.5A
Enclosed Current product View PDF datasheet
HWS150A-12/A 156 12V / 13A
Enclosed Current product View PDF datasheet
HWS15A-15/A 15 15V / 1A
Enclosed Current product View PDF datasheet
HWS30A-15/A 30 15V / 2A
Enclosed Current product View PDF datasheet
HWS50A-15/A 52.5 15V / 3.5A
Enclosed Current product View PDF datasheet
HWS100A-15/A 105 15V / 7A
Enclosed Current product View PDF datasheet
HWS150A-15/A 150 15V / 10A
Enclosed Current product View PDF datasheet
HWS15A-24/A 15.6 24V / 0.65A
Enclosed Current product View PDF datasheet
HWS30A-24/A 32.1 24V / 1.3A
Enclosed Current product View PDF datasheet
HWS50A-24/A 52.8 24V / 2.2A
Enclosed Current product View PDF datasheet
HWS100A-24/A 108 24V / 4.5A
Enclosed Current product View PDF datasheet
HWS150A-24/A 156 24V / 6.5A
Enclosed Current product View PDF datasheet
HWS15A-48/A 15.84 48V / 0.33A
Enclosed Current product View PDF datasheet
HWS30A-48/A 31.2 48V / 0.65A
Enclosed Current product View PDF datasheet
HWS50A-48/A 52.8 48V / 1.1A
Enclosed Current product View PDF datasheet
HWS100A-48/A 100.8 48V / 2.1A
Enclosed Current product View PDF datasheet
HWS150A-48/A 158.4 48V / 3.3A
Enclosed Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

HWS-A offers significant performance improvements to established HWS
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

Significantly upgraded in 2013, the HWS-A series now has a higher efficiency (up to 91%), a lighter weight and reduced off-load power draws. The HWS-A series has five power levels, 15, 30, 50, 100 and 150W, and output voltages from 3.3 to 48V. The product is covered by a limited lifetime warranty - a first for the industry when announced in 2008 for the previous HWS generation series.

Further Resources

PAGE TOP