AC-DC Power Supplies

NV-Power Configurable

Configurable Chassis Mount AC-DC Power supplies

A configurable design gives TDK-Lambda the ability to rapidly deliver a very broad range of product combinations from standard platforms. The 100W, 175W and 300W NV series features a choice of one to five outputs with voltages ranging from 1.8 to 28V, signals, remote on/off and multiple case options. Product safety certifications include IEC/EN/UL 60950-1 and on a number of models, the IEC/EN/UL 60601-1 medical standards.

Features

  • High Efficiency
  • High Power Density
  • Up to 5 configurable outputs
  • No minimum load
  • Fits 1U applications
  • Medically Approved versions
     

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
NV1-3G0FF-M 180 24V / 7.5A
15V / 5A
-15V / 1A
Open Frame pcb Current product View PDF datasheet
NV1-453FF 180 5V / 25A
3.3V / 15A
15V / 5A
-15V / 1A
Open Frame pcb Current product View PDF datasheet
NV1-453FF-N3 180 5V / 25A
3.3V / 15A
15V / 5A
-15V / 1A
5V / 2A
Open Frame pcb Current product View PDF datasheet
NV1-4G5FF 180 24V / 7.5A
5V / 8A
15V / 5A
-15V / 1A
Open Frame pcb Current product View PDF datasheet
NV1-4G5FF-N3 180 24V / 7.5A
5V / 8A
15V / 5A
-15V / 1A
5V / 2A
Open Frame pcb Current product View PDF datasheet
NV1-3G0TT-M 180 24V / 7.5A
12V / 5A
-12V / 1A
Open Frame pcb Current product View PDF datasheet
NV1-453TT 180 5V / 25A
3.3V / 15A
12V / 5A
-12V / 1A
Open Frame pcb Current product View PDF datasheet
NV1-453TT-N3 180 5V / 25A
3.3V / 15A
12V / 5A
-12V / 1A
5V / 2A
Open Frame pcb Current product View PDF datasheet
NV1-4G5TT 180 24V / 7.5A
5V / 8A
12V / 5A
-12V / 1A
Open Frame pcb Current product View PDF datasheet
NV1-4G5TT-N3 180 24V / 7.5A
5V / 8A
12V / 5A
-12V / 1A
5V / 2A
Open Frame pcb Current product View PDF datasheet
NV1-1T000 180 12V / 15A
Open Frame pcb Current product View PDF datasheet
NV1-1T000-M 180 12V / 15A
Open Frame pcb Current product View PDF datasheet
NV1-1G000 180 24V / 7.5A
Open Frame pcb Current product View PDF datasheet
NV1-1G000-M 180 24V / 7.5A
Open Frame pcb Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

Important announcement: Operation of ac-dc power supplies from dc input
Read the article

NVM175 medical power supplies from TDK-Lambda
Read the article

TDK-Lambda extends NV-Power’s reach
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

A configurable design gives TDK-Lambda the ability to rapidly deliver a very broad range of product combinations from standard platforms. The 100W, 175W and 300W NV series features a choice of one to five outputs with voltages ranging from 1.8 to 28V, signals, remote on/off and multiple case options. Product safety certifications include IEC/EN/UL 60950-1 and on a number of models, the IEC/EN/UL 60601-1 medical standards.

Further Resources

PAGE TOP