Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

AC-DC Power Supplies

QM

550W - 2000W Modular power supply

The high efficiency modular QM range is available in system fan and low noise fan versions. The 5 models (QM4, QM5, QM5H, QM7 and QM8) within the range cover the range from 550W-1200W low line and 650W-2000W high line.

Combining 1 MOPP (1.5kVac) input to ground, 2 MOPP (4kVac) input to output and 1 MOPP (1.5kVac) output to ground isolation, the entire QM range is certified for both medical equipment (making it suitable for BF (body floating) type) and industrial.

High efficiency levels of up to 91% are combined with a wide selection of modules to perfectly match your requirement.

Features

  • Full medical isolation (MoPP)
  • Low speed, low audible noise fan
  • Up to 16 outputs
  • Industry Leading
  • 7 Year Warranty

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
QM5 (up to 12 outputs) 800 2.8V - 105.6V / 110A Enclosed Current product View PDF datasheet
QM5H (up to 12 outputs) 1200 2.8V - 105.6V / 110A Enclosed Current product View PDF datasheet
QM4 (up to 10 outputs) 650 2.8V - 105.6V / 110A Enclosed Current product View PDF datasheet
QM7 (up to 16 outputs) 1500 2.8V - 105.6V / 110A Enclosed Current product View PDF datasheet
QM8 (up to 18 outputs) 1500 2.8V - 105.6V / 110A Enclosed Current product View PDF datasheet
QM8B (up to 18 outputs) 2000 2.8V - 105.6V / 110A Enclosed Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

2000W modular power supplies offer up to 18 outputs with low acoustic noise and full MoPPs isolation
Read the article

Patented technology enhances and simplifies design of 75 to 150W outputs used in modular power supply series
Read the article

650W modular power supplies offer up to 10 outputs with BF ready isolation and low acoustic noise
Read the article

Low acoustic noise, full MoPPs isolation modular power supplies offer up to 18 outputs
Read the article

PMBus™ communication interface available for modular power supply series
Read the article

Low acoustic noise modular 700 to 1200W power supplies have BF ready isolation
Read the article

1200W - 1500W modular power supply series has lowest acoustic noise and full MoPP isolation
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

The high efficiency modular QM range is available in system fan and low noise fan versions. The 5 models (QM4, QM5, QM5H, QM7 and QM8) within the range cover the range from 550W-1200W low line and 650W-2000W high line.

Combining 1 MOPP (1.5kVac) input to ground, 2 MOPP (4kVac) input to output and 1 MOPP (1.5kVac) output to ground isolation, the entire QM range is certified for both medical equipment (making it suitable for BF (body floating) type) and industrial.

High efficiency levels of up to 91% are combined with a wide selection of modules to perfectly match your requirement.

Further Resources

PAGE TOP