AC-DC Power Supplies

HWS HD

33W - 1560W Rugged Power Supplies

Backed by the same limited lifetime warranty as the HWS15A-150A and HWS300-1500 series, the ""/HD"" models offer PCB coating and -40C start up characteristics for harsh environments. The HWS/HD series deliver power levels from 30 to 1500W and output voltages from 3.3V to 60V.

Features

  • Limited Lifetime Warranty
  • -10 to +70°C Operation (-40°C start up)
  • Universal Input (85 - 265VAC)
  • Conformally coated pcbs
  • For rugged applications

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
HWS50A-3/HD 33 3.3V / 10A
Enclosed Current product View PDF datasheet
HWS100A-3/HD 66 3.3V / 20A
Enclosed Current product View PDF datasheet
HWS150A-3/HD 99 3.3V / 30A
Enclosed Current product View PDF datasheet
HWS300A-3/HD 198 3.3V / 60A
Enclosed Current product View PDF datasheet
HWS600-3/HD 396 3.3V / 120A
Enclosed Current product View PDF datasheet
HWS50A-5/HD 50 5V / 10A
Enclosed Current product View PDF datasheet
HWS100A-5/HD 100 5V / 20A
Enclosed Current product View PDF datasheet
HWS150A-5/HD 150 5V / 30A
Enclosed Current product View PDF datasheet
HWS300A-5/HD 300 5V / 60A
Enclosed Current product View PDF datasheet
HWS600-5/HD 600 5V / 120A
Enclosed Current product View PDF datasheet
HWS50A-12/HD 51.6 12V / 4.3A
Enclosed Current product View PDF datasheet
HWS100A-12/HD 102 12V / 8.5A
Enclosed Current product View PDF datasheet
HWS150A-12/HD 156 12V / 13A
Enclosed Current product View PDF datasheet
HWS300A-12/HD 324 12V / 27A
Enclosed Current product View PDF datasheet
HWS600-12/HD 636 12V / 53A
Enclosed Current product View PDF datasheet
HWS1500-12/HD 1500 12V / 125A
Enclosed Current product View PDF datasheet
HWS50A-15/HD 52.5 15V / 3.5A
Enclosed Current product View PDF datasheet
HWS100A-15/HD 105 15V / 7A
Enclosed Current product View PDF datasheet
HWS150A-15/HD 150 15V / 10A
Enclosed Current product View PDF datasheet
HWS300A-15/HD 330 15V / 22A
Enclosed Current product View PDF datasheet
HWS600-15/HD 645 15V / 43A
Enclosed Current product View PDF datasheet
HWS1500-15/HD 1500 15V / 100A
Enclosed Current product View PDF datasheet
HWS50A-24/HD 52.8 24V / 2.2A
Enclosed Current product View PDF datasheet
HWS100A-24/HD 108 24V / 4.5A
Enclosed Current product View PDF datasheet
HWS150A-24/HD 156 24V / 6.5A
Enclosed Current product View PDF datasheet
HWS300A-24/HD 336 24V / 14A
Enclosed Current product View PDF datasheet
HWS600-24/HD 648 24V / 27A
Enclosed Current product View PDF datasheet
HWS1500-24/HD 1560 24V / 65A
Enclosed Current product View PDF datasheet
HWS1500-36/HD 1512 36V / 42A
Enclosed Current product View PDF datasheet
HWS50A-48/HD 52.8 48V / 1.1A
Enclosed Current product View PDF datasheet
HWS100A-48/HD 100.8 48V / 2.1A
Enclosed Current product View PDF datasheet
HWS150A-48/HD 158.4 48V / 3.3A
Enclosed Current product View PDF datasheet
HWS300A-48/HD 336 48V / 7A
Enclosed Current product View PDF datasheet
HWS600-48/HD 624 48V / 13A
Enclosed Current product View PDF datasheet
HWS1500-48/HD 1536 48V / 32A
Enclosed Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

  • Product Image
    Download JPG

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

Backed by the same limited lifetime warranty as the HWS15A-150A and HWS300-1500 series, the ""/HD"" models offer PCB coating and -40C start up characteristics for harsh environments. The HWS/HD series deliver power levels from 30 to 1500W and output voltages from 3.3V to 60V.

Further Resources

PAGE TOP