Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

+44 (0) 1271 856666 (Sales) info@uk.tdk-lambda.com

AC-DC Power Supplies

SWS

50W - 600W General Purpose Power Supplies
Please note: This product is not recommended for new designs. We recommend the following instead: SWS600/1000L  RWS-B  

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Features

  • Low Cost
  • Active Power Factor Correction
  • Input Transient Protected IEC61000-4
  • Enclosed

NOT RECOMMENDED FOR NEW DESIGNS
WE RECOMMEND THEĀ RWS-B AS A REPLACEMENT

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
SWS50-3 33 3.3V / 10A
Enclosed Not recommended for new designs View PDF datasheet
SWS75-3 49.5 3.3V / 15A
Enclosed Not recommended for new designs View PDF datasheet
SWS100-3 66 3.3V / 20A
Enclosed Not recommended for new designs View PDF datasheet
SWS150-3 99 3.3V / 30A
Enclosed Not recommended for new designs View PDF datasheet
SWS300A-3 181.5 3.3V / 55A
Enclosed Not recommended for new designs View PDF datasheet
SWS600-3 330 3.3V / 100A
Enclosed Not recommended for new designs View PDF datasheet
SWS300A-4 220 4V / 55A
Enclosed Not recommended for new designs View PDF datasheet
SWS50-5 50 5V / 10A
Enclosed Not recommended for new designs View PDF datasheet
SWS75-5 75 5V / 15A
Enclosed Not recommended for new designs View PDF datasheet
SWS100-5 100 5V / 20A
Enclosed Not recommended for new designs View PDF datasheet
SWS150-5 150 5V / 30A
Enclosed Not recommended for new designs View PDF datasheet
SWS300A-5 275 5V / 55A
Enclosed Not recommended for new designs View PDF datasheet
SWS600-5 500 5V / 100A
Enclosed Not recommended for new designs View PDF datasheet
SWS300A-7.5 300 7.5V / 40A
Enclosed Not recommended for new designs View PDF datasheet
SWS50-12 51.6 12V / 4.3A
Enclosed Not recommended for new designs View PDF datasheet
SWS75-12 75.6 12V / 6.3A
Enclosed Not recommended for new designs View PDF datasheet
SWS100-12 102 12V / 8.5A
Enclosed Not recommended for new designs View PDF datasheet
SWS150-12 150 12V / 12.5A
Enclosed Not recommended for new designs View PDF datasheet
SWS300A-12 312 12V / 26A
Enclosed Not recommended for new designs View PDF datasheet
SWS600-12 600 12V / 50A
Enclosed Not recommended for new designs View PDF datasheet
SWS50-15 52.5 15V / 3.5A
Enclosed Not recommended for new designs View PDF datasheet
SWS75-15 75 15V / 5A
Enclosed Not recommended for new designs View PDF datasheet
SWS100-15 100.5 15V / 6.7A
Enclosed Not recommended for new designs View PDF datasheet
SWS150-15 150 15V / 10A
Enclosed Not recommended for new designs View PDF datasheet
SWS300A-15 315 15V / 21A
Enclosed Not recommended for new designs View PDF datasheet
SWS600-15 600 15V / 40A
Enclosed Not recommended for new designs View PDF datasheet
SWS50-24 50.4 24V / 2.1A
Enclosed Not recommended for new designs View PDF datasheet
SWS75-24 76.8 24V / 3.2A
Enclosed Not recommended for new designs View PDF datasheet
SWS100-24 103.2 24V / 4.3A
Enclosed Not recommended for new designs View PDF datasheet
SWS150-24 151.2 24V / 6.3A
Enclosed Not recommended for new designs View PDF datasheet
SWS300A-24 312 24V / 13A
Enclosed Not recommended for new designs View PDF datasheet
SWS600-24 600 24V / 25A
Enclosed Not recommended for new designs View PDF datasheet
SWS600-36 601.2 36V / 16.7A
Enclosed Not recommended for new designs View PDF datasheet
SWS600-48 600 48V / 12.5A
Enclosed Not recommended for new designs View PDF datasheet
Key : Not recommended for new designs

Technical Downloads

Related Information

  • Product Image
    Download JPG

In the TDK-Lambda Newsroom

300W single output power supply from TDK-Lambda
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Further Resources

PAGE TOP