Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

Welcome to the TDK-Lambda Newsroom

PMBus™ digitally controlled Point Of Load converter is rated at 35A

Posted : 25 Jan 2016

TDK Corporation announces the introduction of the iJA series of 35A Point of Load (POL) non-isolated DC-DC converters with PMBus™ communication. The use of digital control enables the converters to provide an improved dynamic transient response and system stability, along with enhanced flexibility and the ability for customisation.

Capable of accepting an 8 to 14Vdc input, the iJA series can deliver output voltages of 0.6 to 3.3V with currents of up to 35A. Measuring 22.9 x 12.7 x 9.7mm and weighing just 6.5g, these compact converters are ideally suited for a wide range of applications, including communications, broadcast, industrial and test and measurement equipment.

The iJA series will reliably operate across a wide -40 to +105oC temperature range with minimal airflow, as internal power losses are reduced due to the high efficiency levels of up to 94%.

Read-write functionality of the PMBus™ allows precision, real-time monitoring of the output voltage, current and temperature. The iJA’s operating parameters can also be easily programmed using TDK-Lambda’s GUI interface. The converters can be used without the PMBus™ communication through the use of function pins.

Safety certification includes IEC/EN 60950-1, UL/CSA 60950-1 with CE marking for the Low Voltage and RoHS2 Directives.

PAGE TOP