Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

Welcome to the TDK-Lambda Newsroom

300W model augments ZWS-BAF series of AC-DC power supplies

Posted : 25 Feb 2013

TDK Corporation augments its TDK-Lambda ZWS-BAF series of single output power supplies with the addition of the 300W model. The ZWS300BAF operates from a universal input of 85 to 265Vac or 120-370Vdc and features a 10-year E-cap lifetime for superior reliability in the field, meeting demands for a wide range of applications, including those found in industrial equipment and front-end equipment for broadcast and communications as well as test & measurement.

Achieving up to 91% efficiency, the ZWS300BAF features an operating temperature range of -10 to +70°C, allowing 100% load operation in a 45°C environment (convection-cooled) and 60°C with 0.7m/s airflow. Offered with output voltages of 24V, 36V and 48V, each model in the ZWS-BAF series can be adjusted by up to ±10% of its nominal voltage to accommodate non-standard system voltages. Standard features include over current and over voltage protection circuitry and an optional remote on/off is also available.

With active power factor correction (PFC) that meets EN/IEC61000-3-2, the ZWS300BAF has a 3kVac input to output isolation and meets conducted and radiated EMC conforming to EN55011/EN55022-B, FCC-B, VCCI-B. Delivered with TDK-Lambda’s five-year warranty, the ZWS300BAF is safety-approved to UL/CSA/EN60950-1 and EN50178 and carries the CE mark, according to the LV Directive and RoHS Directive.



PAGE TOP