SFL

Новaя Линейкa High end programmable 300W and 1,000W DC electronic loads

The series comprises of 300W (3U high half-rack) and 1,000W (3U high full-rack) power levels and either a 120Vdc or 500Vdc maximum rating. The units operate in 7 different load modes and 4 operating modes. This allows the user to perform up to 17 different load tests on DC power supplies, fuel cells, solar cells, batteries and components to fully characterise their performance.

The loads can be programmed for multiple load types, including constant current, constant resistance, constant power, external control, short circuit, and constant voltage with a current limit. The operating modes are normal, pulsed load (dynamic time and frequency), complex waveform generation and "sweep" to test and determine a product's voltage-current, overcurrent or power limit characteristics. Eight load settings can be stored internally.

Up to 10 units may be paralleled in a master-slave arrangement for higher power requirements. Multiple SFL loads can also be connected to separate devices for synchronised load control and dynamic operation. The series can be programmed using analogue or digital signals, with an optional ripple and noise measurement and IEEE interface.
 

Характеристики и преимущества

  • 300W and 1,000W Power in 3U High Half or Full Rack Sizes
  • 120V and 500V Maximum Voltages
  • Stable High Speed Current Control and Slew Rate
  • Seven Operating Modes: CC, CR, CP, CV, EXT, Short, CV with current limit
  • Control Via Front Panel, USB, Remote Analog or Optional IEEE Interface

Product Range Information

Скрыть детали

Показать детали

Модель Мощность (Вт) Выходные параметры Исполнение Статус Просмотреть техническую документацию в PDF
SFL 120-60-300 300 120V / 60A
3U Rack Новый продукт   Просмотреть техническую документацию в PDF
SFL 120-180-1K 1000 120V / 180A
3U Rack Новый продукт   Просмотреть техническую документацию в PDF
SFL 500-12-300 300 500V / 12A
3U Rack Новый продукт   Просмотреть техническую документацию в PDF
SFL 500-36-1K 1000 500V / 36A
3U Rack Новый продукт   Просмотреть техническую документацию в PDF
объяснение : Новый продукт

Технические материалы

Связанная информация

  • Product Image
    Загрузка JPG

В ньюсруме TDK-Lambda

300W and 1,000W programmable electronic DC loads offer multiple operating modes, high-speed response times and linear start-up from 0V
Читать статью

Наши видеоматериалы размещены на портале Vimeo. Просматривая их, вы соглашаетесь с условиями и политикой о личной информации, изложенной на сайте компании Vimeo.

The series comprises of 300W (3U high half-rack) and 1,000W (3U high full-rack) power levels and either a 120Vdc or 500Vdc maximum rating. The units operate in 7 different load modes and 4 operating modes. This allows the user to perform up to 17 different load tests on DC power supplies, fuel cells, solar cells, batteries and components to fully characterise their performance.

The loads can be programmed for multiple load types, including constant current, constant resistance, constant power, external control, short circuit, and constant voltage with a current limit. The operating modes are normal, pulsed load (dynamic time and frequency), complex waveform generation and "sweep" to test and determine a product's voltage-current, overcurrent or power limit characteristics. Eight load settings can be stored internally.

Up to 10 units may be paralleled in a master-slave arrangement for higher power requirements. Multiple SFL loads can also be connected to separate devices for synchronised load control and dynamic operation. The series can be programmed using analogue or digital signals, with an optional ripple and noise measurement and IEEE interface.
 

Дополнительные материалы

TDK-Lambda - Trusted, Innovative, Reliable

PAGE TOP

PAGE TOP