PSS/PSD

DC-DC Converters
Данный продукт не рекомендован для новых разработок. Вы можете воспользоваться фунуцией быстрого поиска продукции для подбора аналогов.
PSS/PSD

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Характеристики и преимущества

  • Compact Footprint/Low Profile
  • 5,12,24 & 48V Inputs
  • 3.3 to 30V* Single, + 12 to 15V Dual Outputs
  • Output Voltage Adjustment
  • -40 to +85C Operating Temperature
  • RoHS Compliant Design
  • Through Hole and SMT Design

NOT RECOMMENDED FOR NEW DESIGNS

Technical Downloads

Related Information

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Дополнительные материалы