Имя:

Компания:
 

Страна:

Телефон:

E-mail:
     

Cообщение (заказ, вопрос и т.д.):
   

Пожалуйста, оставьте это пустое


Вы также можете связаться с нами по телефону:

Фильтры и дополнительные продукты

Фильтры и дополнительные продукты

FQA and FQB

Новaя Линейкa20A, 40Vdc Demanding Environment EMC Filters
FQA and FQB

The FQA filter modules reduce differential and common mode conducted emissions from dc-dc switching converters. The series takes advantage of TDK technologies to simplify system level compliance to MILSTD-461.

The FQB filter modules reduce conducted emissions from dc-dc switching converters, and in addition, contains active suppression circuitry to block input voltage surges and transients. The FQB series simplifies system level compliance to MIL-STD-461, MIL-STD-1275, RTCA/DO-160 and MIL-STD-704 per MIL-HDBK-704-8.

The encapsulated rugged package design and a choice of baseplate options make the FQA and FQB modules suitable for use in a wide variety of harsh and demanding environments.

Характеристики и преимущества

  • Filtering for Compliance to MIL-STD-461(F,G)
  • Input Spike and Surge Suppression per MIL-STD-1275(D,E), MIL-STD-704(A-F) and RTCA/DO-160G (Sec 16-18)
  • High Differential and Common Mode Noise Attenuation
  • -55 to 115°C Temperature Range (M-Grade)
  • Standard (S-Grade) or Enhanced Screening (M-Grade) Options
  • Quarter Brick Size
  • Suitable for use with TDK-Lambda's HQA series

Применения

Product Range Information

Скрыть детали

Показать детали

номеру изделия Additional Information Status Просмотреть техническую документацию в PDF
FQA020ADC 20A 40Vdc input Новый продукт Просмотреть техническую документацию в PDF
FQB020ADC 20A 40Vdc input Новый продукт Просмотреть техническую документацию в PDF
объяснение : Новый продукт

Technical Downloads

Related Information

В ньюсруме TDK-Lambda

20A 40Vdc MIL-COTS filters use active circuitry to protect DC-DC converters against input voltage surges and spikes
Читать статью

20A 40Vdc EMI filters simplify compliance to MIL-COTS applications
Читать статью

The FQA filter modules reduce differential and common mode conducted emissions from dc-dc switching converters. The series takes advantage of TDK technologies to simplify system level compliance to MILSTD-461.

The FQB filter modules reduce conducted emissions from dc-dc switching converters, and in addition, contains active suppression circuitry to block input voltage surges and transients. The FQB series simplifies system level compliance to MIL-STD-461, MIL-STD-1275, RTCA/DO-160 and MIL-STD-704 per MIL-HDBK-704-8.

The encapsulated rugged package design and a choice of baseplate options make the FQA and FQB modules suitable for use in a wide variety of harsh and demanding environments.

Дополнительные материалы