Based on the industry leading GENESYS+ programmable power supply units, the GSPS High Power Systems product range offers up to 60kW in a 19 inch 20U high rack cabinet fully configured and ready to use. Output voltage and current ratings range from 0‑10V/4,500A to 0-600V/102A.
GSPS can operate in constant voltage, constant current and constant power limit modes. Control of voltage and current slew rate, arbitrary waveform generation and storage, internal resistance simulation and display brightness control are all standard features.
Multiple remote programming methods are available including LAN, USB ,RS232 / RS485 and isolated analogue (control and monitor 0-5V or 0-10V) interfaces built in as standard.
Interface options include IEEE488, Modbus-TCP, EtherCAT.
GUI and drivers are free to download from our website.
The units can be ordered to accept three-phase 170-265Vac or 342-528Vac input.
Configurable programmable power supply systems deliver 30kW, 45kW or 60kW in a portable 20U high 19” rack cabinet
Читать статью
Чтобы загрузить наше программное обеспечение, вам может потребоваться принять условия, изложенные в нашем Лицензионном соглашении с конечным пользователем.
Прочтите лицензионное соглашение
Dear visitor, our website is temporarily closed.