Преобразователи DC-DC
Для получения дополнительной информации по конкретному диапазону мощности выберите преобразователь DC-DC из следующего списка. Для уточнения поиска можно воспользоваться функцией быстрого поиска.
Наименование изделия |
Диапазон мощности (Вт) |
Тип исполнения |
Выходы |
DPX рекомендуемые модели DC-DС блок питания на DIN-рейкуDIN Rail mount |
14.9 |
60 |
DIN Rail mount |
1 to 2 o/ps |
DDA Новaя Линейкa 250-500W Wide range, non isolated dc-dc convertersDIN Rail mount |
250 |
500 |
DIN Rail mount |
1- 2 o/ps |
Популярные преобразователи DC-DC
i7A
The i7A 33A series can be used to derive additional high power outputs from a 24V, 36V or 48V DC power supply, at a much lower cost than isolated DC-DC converters.
Efficiencies of up to 98% minimise internal losses and allow the i7A to operate in ambient temperatures of -40oC to +125oC, even with low airflow conditions. The i7A’s design provides low output ripple and excellent response to dynamic loads. Very few required external components are required, compared to discrete solutions, saving cost and printed circuit board space.
A choice of three mechanical configurations is available, measuring just 34mm wide and 36.8mm in length. The 11.5mm high open frame model is most suitable for applications requiring a very low profile. A baseplate version for conduction cooling to a cold plate is 12.7mm high, or models with an integral heatsink for convection or forced air cooling are 24.9mm high.
Standard features include an output voltage adjustment trim pin, + remote sense, remote on-off (positive or negative logic), input under-voltage, over-current and over-temperature protection.
PXD-M
Certified to the IEC 60601-1 and IEC 62368-1 standards for Medical and Audio/Video, Information and Communication Technology Equipment, the PXD Medical series is housed in the industry standard 2” x 1 package. Featuring an input to output isolation voltage of 5,000Vac and accepting either a 9 to 36Vdc or 18 to 75Vdc input, the PXD Medical series is available with output voltages of 5, 12, 15, 24, +/- 5, +/- 12 and +/- 15Vdc. Operation from 12V and 24V, or 24V and 48V nominal inputs reduces inventory carrying costs and improves part availability.
PXG-M
Certified to the IEC 60601-1 and IEC 62368-1 standards for Medical and Audio/Video, Information and Communication Technology Equipment, the PXG Medical series is housed in the industry standard 1.6” x 1” DIP package.
Featuring an input to output isolation voltage of 5,000Vac and accepting
either a 9 to 36Vdc or 18 to 75Vdc input, the PXG Medical series is available with output voltages of 5, 12, 15, 24, +/- 5, +/- 12 and +/- 15Vdc. Operation from 12V and 24V, or 24V and 48V nominal inputs reduces inventory carrying costs and improves part availability.
i7C
i7C - это конвертор повышающего/понижающего типа для организации вторичного преобразования, который может быть запитан от модуля AC-DC с выходами 12, 24 или 48В. Функционал модуля расширен опциями синхронизации частоты коммутации, мониторингом выходного тока и сигналом Power Good. i7C имеет КПД до 97% и несколько вариантов исполнения корпуса, включая вариант со встроенным радиатором.
DDA
The DDA DIN rail mount, non-isolated step-down converters are ideal for creating additional high current output voltages from a single output 24V or 48V AC-DC power supply. This highly efficient, compact series accepts a very wide DC input and has a wide output adjustment range with a choice of single or dual output models.