60W models added to TDK-Lambda’s PXF range

Размещено : 09 Sep 2010

Power supply expert TDK-Lambda UK has introduced a 60W model into its PXF family of DC-DC converters. The new PXF60 operates from a 2:1 input and is ideal for datacom, telecom, instrumentation and test & measurement applications.

As with other models in the PXF series, the PXF60 is a fully isolated converter that features six-sided shielded metal cases which reduces the radiated noise to meet EN55022 Level A specifications for conducted and radiated emissions. In addition the PXF60 models are available with an input of either 18 to 36V or 36 to 75V, nominal 24V or 48V input. The PXF60 converters provide a total output power level of up to 60W and are available with common single output voltages from 3.3V to 15V. Footprints for these devices are industry standard 2 x 2 x 0.4 inches.

The PXF60 devices from TDK-Lambda boast efficiencies of up to 90%, meet IEC/UL/EN60950 safety approvals and are CE marked. Remote on/off, output trim, and over-current and over-voltage protection circuitry are standard features

PAGE TOP