ספקי כוח AC-DC

CUS30M & CUS60M

Single Output 30 - 60W Medical & ITE Power Supplies
CUS30M & CUS60M

CUS30M and CUS60M are single output 2” x 3” footprint AC/DC power supplies with outputs ranging from 5V to 48V and have IEC60601-1 3rd edition medical approval as well as IEC60950-1 and are compliant with EN60601-1-2:2015 Edition 4 immunity requirements.
 
Rated at 30W and 60W, these compact products meet class B conducted and radiated EMI in either a Class I or Class II (double insulated) construction, without the need for external filtering. 
 
This flexibility allows the CUS30/60M to be used in a wide range of applications, including home healthcare, medical, dental, test and measurement, broadcast and industrial equipment.
 

מאפיינים ויתרונות

  • High Efficiency, up to 90% 
  • Compact 2” x 3” Footprint
  • Convection Cooled
  • Suitable for Class I and II Installations
  • Medical Approval with 2 x MoPP Isolation

מידע אודות מגוון המוצרים

הסתר פרטים

הצג פרטים

Part number Power (W) Output info Construction Status View PDF datasheet
CUS30M-12 30 12V / 2.5A
Open Frame Current product View PDF datasheet
CUS60M-12 60 12V / 5A
Open Frame Current product View PDF datasheet
CUS30M-24 30 24V / 1.25A
Open Frame Current product View PDF datasheet
CUS60M-24 60 24V / 2.5A
Open Frame Current product View PDF datasheet
CUS30M-48 30.24 48V / 0.63A
Open Frame Current product View PDF datasheet
Key : Current product

הורדות טכניות

מידע קשור

  • תמונת המוצר
    הורדת JPG

מחדר החדשות של טידיקיי-למבדא

סדרת ספקי הכוח החדשה ,עומדת בתקנים רפואיים CUS 30M, CUS 60M AC-DC Power supplies
קרא מאמר

CUS30M and CUS60M are single output 2” x 3” footprint AC/DC power supplies with outputs ranging from 5V to 48V and have IEC60601-1 3rd edition medical approval as well as IEC60950-1 and are compliant with EN60601-1-2:2015 Edition 4 immunity requirements.
 
Rated at 30W and 60W, these compact products meet class B conducted and radiated EMI in either a Class I or Class II (double insulated) construction, without the need for external filtering. 
 
This flexibility allows the CUS30/60M to be used in a wide range of applications, including home healthcare, medical, dental, test and measurement, broadcast and industrial equipment.
 

משאבים נוספים

TDK-Lambda - Trusted, Innovative, Reliable

PAGE TOP