GQA
120W Industrial Quarter Brick Converters
The GQA series of DC-DC converters has 4 ruggedized package styles, with the industry standard quarter brick form pin-our, to allow product performance optimisation in multiple applications. The 120W rated GQA series operate over a 9V to 36V or 18V to 36V input range, withstanding 50V for 1 second. Input to output isolation voltage is 1,500VDC, 2,250VDC or 3,000VDC depending on the package style.
מאפיינים ויתרונות
- Standard Quarter Brick Footprint
- 9-36, 18-36VDC Inputs
- Up to 91.5% Efficiency
- Four package Styles
- Up to 3,000VDC Input to Output Isolation
מידע אודות מגוון המוצרים
הסתר פרטים
הצג פרטים
מחדר החדשות של טידיקיי-למבדא
Industrial grade 120W DC-DC converters have 4:1 input range
קרא מאמר
https://i.vimeocdn.com/video/655027902_640.jpg
The GQA series of DC-DC converters has 4 ruggedized package styles, with the industry standard quarter brick form pin-our, to allow product performance optimisation in multiple applications. The 120W rated GQA series operate over a 9V to 36V or 18V to 36V input range, withstanding 50V for 1 second. Input to output isolation voltage is 1,500VDC, 2,250VDC or 3,000VDC depending on the package style.