KAS
2-4W Wide AC-DC Input PCB-Mount Power Supplies
Designed to meet the household requirements of 60335-1 the KAS series with its wide operating temperature range up to 80°C, and start-up temperature of -40°C, is suitable for both domestic and industrial applications. The encapsulated board mounted power supplies do not need a ground connection and are available in 2W or 4W power levels. The KAS series provide an off-load power consumption less than 0.3W and Class B EMC performance.
מאפיינים ויתרונות
90 - 305VAC Input Voltage
Class II (No ground needed)
Wide Temperature Range (-40 to +80°C)
Low off-load Power Consumption
מידע אודות מגוון המוצרים
הסתר פרטים
הצג פרטים
מידע קשור
- KMS-A
15-60W Medical AC-DC PCB-Mount Power Supplies
צפה URL
- KWS-A
Single Output 5W to 25W AC-DC PCB-Mount Power Supplies
צפה URL
- תמונת המוצר
הורדת JPG
מחדר החדשות של טידיקיי-למבדא
Board mount 2 and 4W power supplies accept a 90 – 305Vac input
קרא מאמר
Designed to meet the household requirements of 60335-1 the KAS series with its wide operating temperature range up to 80°C, and start-up temperature of -40°C, is suitable for both domestic and industrial applications. The encapsulated board mounted power supplies do not need a ground connection and are available in 2W or 4W power levels. The KAS series provide an off-load power consumption less than 0.3W and Class B EMC performance.