ממירי DC-DC

iJC

100A Non-isolated SMT Point of Load with PMBus™
מוצר זה הופסק. באפשרותך להשתמש בחיפוש המוצר המהיר שלנו כדי למצוא מוצר חלופי.
iJC

With PMBus™ compliance, the iJC 100A Point of Load, non-isolated DC-DC converters provide a great deal of flexibility and customisation. Measuring just 28 x 35mm, the iJC operates off an 8 to 14V bus and can be programmed to give output voltages of 0.6V to 1.5V. Digital adaptive control accommodates a wide range of external load capacitance with great stability, even without the use of external loop components.

מאפיינים ויתרונות

  • Only 1.5 in2 Board Space 
  • PMBusTM Compliant (Read & Write) 
  • Surface Mountable 
  • Digital Adaptive Control 
  • Parallel Operation with Current Sharing

מידע אודות מגוון המוצרים

הסתר פרטים

הצג פרטים

Part number Power (W) Output info Construction Status View PDF datasheet
iJC12100A006V-002-R 150 1.5V / 100A
Open Frame pcb mount Discontinued product View PDF datasheet
iJC12100A006V-003-R 150 1.5V / 100A
Open Frame pcb mount Discontinued product View PDF datasheet
Key : Discontinued product

הורדות טכניות

מידע קשור

מחדר החדשות של טידיקיי-למבדא

100A digitally controlled Point Of Load converter is PMBus™ compliant
קרא מאמר

With PMBus™ compliance, the iJC 100A Point of Load, non-isolated DC-DC converters provide a great deal of flexibility and customisation. Measuring just 28 x 35mm, the iJC operates off an 8 to 14V bus and can be programmed to give output voltages of 0.6V to 1.5V. Digital adaptive control accommodates a wide range of external load capacitance with great stability, even without the use of external loop components.

משאבים נוספים

TDK-Lambda - Trusted, Innovative, Reliable

PAGE TOP