ספקי כוח AC-DC

TPS

דגם חדש3000W-4080W 3-Phase Input Industrial Power Supplies
TPS

The TPS series of industrial AC-DC power supplies offer output power up to 4080W in a 2U high package with 3 phase supply input.Features include voltage and current programming, remote on/off, remote sense, a standby supply, PMBus communication, built in ORing FET and wide operating temparature range of -40°C to +70°C. The TPS4000 is also designed to meet MIL-STD-461F/G RE102 EMI and MIL-STD-810F vibration and shock.

מאפיינים ויתרונות

  • 400/440/480 VAC (Nominal) 3 Phase Delta or Wye
  • Fully Regulated, Wide Range Adjustable Output 
  • Voltage and Current Programming
  • -40°C (start up) to +70°C operation
  • >93% Efficiency
  • PMBus Communication
  • Built in ORing FET for parallel operation

מידע אודות מגוון המוצרים

הסתר פרטים

הצג פרטים

Part number Power (W) Output info Construction Status View PDF datasheet
TPS3000-24 3200 24V / 133.3A
Enclosed Current product View PDF datasheet
TPS4000-24 4080 24V / 166A
Enclosed New product View PDF datasheet
TPS3000-48 3200 48V / 66.7A
Enclosed Current product View PDF datasheet
TPS4000-48 4080 48V / 83.3A
Enclosed New product View PDF datasheet
Key : New product Current product

הורדות טכניות

מידע קשור

מחדר החדשות של טידיקיי-למבדא

4,080W 24V industrial power supply operates from a 350 to 528Vac 3-phase input
קרא מאמר

3-phase input industrial power supply delivers 3200W at 48V
קרא מאמר

3200W industrial power supply offers high voltage, wide range Delta or Wye 3-phase input
קרא מאמר

The TPS series of industrial AC-DC power supplies offer output power up to 4080W in a 2U high package with 3 phase supply input.Features include voltage and current programming, remote on/off, remote sense, a standby supply, PMBus communication, built in ORing FET and wide operating temparature range of -40°C to +70°C. The TPS4000 is also designed to meet MIL-STD-461F/G RE102 EMI and MIL-STD-810F vibration and shock.

משאבים נוספים

TDK-Lambda - Trusted, Innovative, Reliable

PAGE TOP