ספקי כוח AC-DC

WMM30

טווח חדש25 to 30W Medical Wall Mount Power Supplies
WMM30

The WMM medical Wall Mount power supplies are housed in a rugged plastic case and are rated from 25 to 30W with output voltages from 5V to 24V.

With off-load power draws as low as 75mW and high average efficiencies, the units are compliant to ErP Directives and the DoE VI standards, have Class II AC input (no ground wire) and are suitable for clinical and home healthcare applications.
 

מאפיינים ויתרונות

  • ErP, CEC and EISA Compliant Models 
    Wide Range AC Input 
    Medical Certifications 
    2xMOPP Input to Output Isolation 
    Class II AC Input  
    Alternative Connectors and Cable Lengths Available 
    2xMOPP Input to output Isolation

אפליקציות

מידע אודות מגוון המוצרים

הסתר פרטים

הצג פרטים

Part number Power (W) Output info Construction Status View PDF datasheet
WMM30CN050 25 5V / 5A
Enclosed Plug in New product View PDF datasheet
WMM30CN090 29.7 9V / 3.3A
Enclosed Plug in New product View PDF datasheet
WMM30CN120 30 12V / 2.5A
Enclosed Plug in New product View PDF datasheet
WMM30CN150 30 15V / 2A
Enclosed Plug in New product View PDF datasheet
WMM30CN180 30 18V / 1.67A
Enclosed Plug in New product View PDF datasheet
WMM30CN240 30 24V / 1.25A
Enclosed Plug in New product View PDF datasheet
Key : New product

הורדות טכניות

מידע קשור

מחדר החדשות של טידיקיי-למבדא

Medical 30W wall mount power supplies are compliant to the (EU) 2019/1782 energy efficiency legislation
קרא מאמר

The WMM medical Wall Mount power supplies are housed in a rugged plastic case and are rated from 25 to 30W with output voltages from 5V to 24V.

With off-load power draws as low as 75mW and high average efficiencies, the units are compliant to ErP Directives and the DoE VI standards, have Class II AC input (no ground wire) and are suitable for clinical and home healthcare applications.
 

משאבים נוספים

TDK-Lambda - Trusted, Innovative, Reliable

PAGE TOP