ממירי DC-DC

DDA

טווח חדש250-500W Wide range, non isolated dc-dc converters
DDA

The DDA DIN rail mount, non-isolated step-down converters are ideal for creating additional high current output voltages from a single output 24V or 48V AC-DC power supply. This highly efficient, compact series accepts a very wide DC input and has a wide output adjustment range with a choice of single or dual output models.

מאפיינים ויתרונות

  • High Efficiency up to 95%
  • Wide Input Range, up to 9 to 53V
  • Up to 3.3 to 24V Output Adjustment
  • Narrow 36.5mm Width
  • Convection and Forced Air Cooled

מידע אודות מגוון המוצרים

הסתר פרטים

הצג פרטים

Part number Power (W) Output info Construction Status Stock Level View PDF datasheet
DDA325N-D2PN-1212-001 325 12V / 14A
-12V / 8A
Enclosed New product מצא מניות View PDF datasheet
DDA500N-D2PP-1205-001 500 12V / 20A
5V / 20A
Enclosed New product מצא מניות View PDF datasheet
DDA250N-S1PX-12-001 250 12V / 20A
Enclosed New product מצא מניות View PDF datasheet
Key : New product

הורדות טכניות

מידע קשור

מחדר החדשות של טידיקיי-למבדא

DC input DIN rail power supplies have a wide input range and output adjustment and provide up to 250W per output
קרא מאמר

The DDA DIN rail mount, non-isolated step-down converters are ideal for creating additional high current output voltages from a single output 24V or 48V AC-DC power supply. This highly efficient, compact series accepts a very wide DC input and has a wide output adjustment range with a choice of single or dual output models.

משאבים נוספים

TDK-Lambda - Trusted, Innovative, Reliable

PAGE TOP