CUS1500M
1500W Medical and Industrial Power Supplies
The CUS1500M series of 1500W rated, single output AC-DC power supplies are available with 12V, 15V, 24V, 36V and 48V outputs.
With medical and ITE (Information Technology Equipment) certifications, these 7-year warranty products feature low acoustic noise (<45dBA) and meet class B radiated and conduction EMI standards.
The power supplies have an isolated 5V 1A standby voltage, remote on/off, an output-low/fan-fail isolated signal and can be paralleled.
מאפיינים ויתרונות
- Enclosed Compact Construction
- Class B Conducted & Radiated EMI
- Variable Speed Fan
- Medical and Industrial Certifications
- 7 Year Warranty
מידע אודות מגוון המוצרים
הסתר פרטים
הצג פרטים
מידע קשור
- CUS350M
Single Output Medical & ITE Power Supplies
צפה URL
- CUS200M
Single Output 200 to 250W Medical & ITE Power Supplies
צפה URL
- CUS150M
2 x 4” 150W AC-DC Power Supplies
צפה URL
- CUS30M & CUS60M
Single Output 30 - 60W Medical & ITE Power Supplies
צפה URL
- CUS100ME
2 x 4” 100W AC-DC Power Supplies
צפה URL
- תמונת המוצר
הורדת JPG
מחדר החדשות של טידיקיי-למבדא
1500W medical power supplies offer low acoustic noise and meet class B radiated / conducted EMI standards
קרא מאמר
https://i.vimeocdn.com/video/832166249_295x166.jpg
https://i.vimeocdn.com/video/832167035_295x166.jpg
https://i.vimeocdn.com/video/832170831_295x166.jpg
https://i.vimeocdn.com/video/832487441_295x166.jpg
https://i.vimeocdn.com/video/731446915_640.jpg
The CUS1500M series of 1500W rated, single output AC-DC power supplies are available with 12V, 15V, 24V, 36V and 48V outputs.
With medical and ITE (Information Technology Equipment) certifications, these 7-year warranty products feature low acoustic noise (<45dBA) and meet class B radiated and conduction EMI standards.
The power supplies have an isolated 5V 1A standby voltage, remote on/off, an output-low/fan-fail isolated signal and can be paralleled.