The TPS series of industrial AC-DC power supplies offer output power up to 4080W in a 2U high package with 3 phase supply input.Features include voltage and current programming, remote on/off, remote sense, a standby supply, PMBus communication, built in ORing FET and wide operating temparature range of -40°C to +70°C. The TPS4000 is also designed to meet MIL-STD-461F/G RE102 EMI and MIL-STD-810F vibration and shock.
סדרת ה HFE פותחה כסדרה ברמת נצילות גבוהה בהחלפה חמה hot-swap, ו Front End.הסדרה מגיעה ב 2 רמות הספק : 1,600 וואט ו 2,500 וואט ועם מתחי יציאה של 12,24, 32 ,48 וולט . HFE1600 – מגיע בגודל 19'' 1U וכן אפשרות בחירה של מסופי ברגים או שקעים של IEC320 C20 A PMbus™ communication interface option can also be requested.
The MU series comes in a 1U fan cooled Aluminum case offering 2 models (MU4 and MU6) covering output power levels between 600W and 1200W with low line input and between 800W and 1500W with high line input with efficiencies up to 94%. It’s patented intelligent fan control reduces fan rotation speed, producing audible noise as low as 36dBA*.
A variety of modules are available with ratings from 96W to 1008W per output, offering a continuous range of voltages from 3.3V to 105.6V. With 1 MOPP (1.5kVac) input to ground, 2 MOPP (4kVac) input to output and 1 MOPP (1.5kVac) output to ground isolation and a selection of standby and control options including PMBus™ the MU range is certified for both medical and industrial applications and supported by a 7 year warranty.
Safety certifications include IEC/EN/ES 60601-1, IEC/EN/UL 62368-1 and IEC61010-1 with UKCA and CE marking for the Low Voltage, EMC and RoHS Directives. The units also comply with EN 55011-B and EN 55032-B conducted and radiated emissions, and meet the IEC60601-1-2 Edition 4 and IEC 61000-4 immunity standards.
*Configuration dependent, nominal conditions of 25°C, 115Vac/240Vac and 80% unit power.
The compact GUS series of single output AC-DC industrial power supplies are available with 12V, 24V, 36V and 48V outputs in an economic, compact footprint and can deliver up to 350, 600 or 1000W.
GUS350 is convection cooled and GUS600 and GUS1000 have an integral cooling fan.
Remote on/off is an option for all models.
Efficiency of up to 95.5% (model dependent) is possible.
Safety certified to IEC/EN/UL 62368-1 with UKCA and CE marking for the Low Voltage, EMC and RoHS Directives, the units also comply with EN 55011-B and EN 55032-B conducted and radiated emissions.
Furthermore, they comply with IEC 61010-1 and IEC 62477-1 (OVC III)
Typical applications include test and measurement, ATE, broadcast, and general industrial and automation equipment.
Suitable for 19’’ rack mounting, the GENESYS™AC (GAC) programmable power sources have a very high power density. The series offers several power levels from 2kVA and 3kVA in 1U format to 6kVA and 9kVA in 3U format with the possibility of paralleling units to increase the output power. The GAC series proposes an autoranging power output, 1-phase and 3-phase, with adjustable voltage from 0V to 350Vac and +/-500Vdc (GAC-PRO models) with a frequency range from 16Hz to 1.2kHz (5kHz GAC-PRO). Multiple remote programming methods are available, including built-in LAN, USB, and RS232 & RS485. The GENESYS™ GAC-PRO models include real time analogue control functionality necessary for more complex test scenarios. The series has a full colour LCD, multi-language, touch panel display for ease of use and a software GUI interface. Avionics and IEC test libraries are also available as options.