Get in touch!



Name:

Email address:
 

Country:

Telephone:

I am:
an individual a company a small business

Message:

Product of interest:

Required date:

Please leave this empty


Alternatively, you can contact us like this:

If you're not sure which product you need, try our Quick Product Finder

Browse our Programmable Power Supplies

Bench Mount

Choose from all our Programmable (Laboratory) power supplies listed below to get more information about each range. You can narrow your search by using our Quick Product Finder. Alternatively you can use the filtering options above. Our Z+ and Genesys™ Programmable power supplies are available as standard models ranging from 200W to 15kW and provide solutions over 60kW.

Pick a product below for more information about that range:
Product Name Power Range (W) Construction Outputs
SFL
NEW RANGE
High end programmable 300W and 1,000W DC electronic loadsRack mount
300 1000 Rack mount 1 o/p
GENESYS+™
NEW MODEL
1kW, 1.7kW, 2.7kW, 3.4kW and 5kW in 1URack mount
1000 5100 Rack mount 1 o/p
GENESYS+™ 1U Half rack
NEW MODEL
1kW and 1.5kW 1U Half Rack Mount power supplyRack mount
1000 1560 Rack mount 1 O/P
Genesys™ 1U
750W, 1.5kW & 2.4kW Rack Mount power supplyRack mount
600 2400 Rack mount AC-DC / 1 o/p
Genesys™ 1U Half rack
750W 1U Half Rack Mount power supplyRack mount
600 780 Rack mount AC-DC / 1 o/p
Genesys™ 2U
3.3kW and 5kW Rack Mount power supplyRack mount
3200 5200 Rack mount AC-DC / 1 o/p
Z+
2U 200W, 400W, 600W and 800W Bench or Rack Mount Power SupplyRack/bench mount
200 800 Rack/bench mount AC-DC / 1 o/p
ZUP
Programmable Rack Bench Mount power supplyRack/bench mount
200 860 Rack/bench mount AC-DC / 1 o/p

Latest Products »

GENESYS+™

The new, five year warranty, GENESYS+™ 1U programmable power supply series is available in 1kW, 1.7kW, 2.7kW, 3.4kW and 5kW 19' rack models and can deliver power ratings up to 5200W, with the highest power density and lightest weight (< 5kg for the 1.7kW, <7.5kg for the 5kW) available in a 1U rack size. It offers voltages of up to 600V and output current up to 500A with constant voltage, constant current and constant power operation. Control of voltage and current slew rate, arbitrary waveform generation and storage, internal resistance simulation and display brightness control are all standard features. Multiple remote programming methods are available including LAN, USB, RS232 / RS485 and isolated analogue interfaces built in as standard. Interface options include IEEE488, Modbus-TCP, EtherCAT and more. A unique, easy auto configuring master / slave paralleling system enables scalable power systems up to 30kW to be configured. 1kW and 1.7kW models accept single phase input 85-265Vac. 2.7kW and 3.4kW models can be specified with single phase 170-265Vac input or three-phase 170-265Vac, 342-460Vac or 342-528Vac input. 5kW models can be ordered to accept three-phase 170-265Vac, 342-460Vac or 342-528Vac input. Handling and Servicing Safety - Related Product Bulletin

Further Resources

TDK-Lambda - Trusted, Innovative, Reliable

PAGE TOP

PAGE TOP