Get in touch!


Name:

Company:
 

Email address:
     

Country:

Telephone:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

073-2676320 info@tdk-lambda.co.il

AC-DC Power Supplies

ZWS-BP

150-240W PCB-type Single Output AC-DC Power Supplies

Next generation ZWS-BP open frame power supplies are available in two power levels, 150W and 240W, both with a 200% peak power rating for industrial printing or driving DC motors. The units do not require any external airflow and are backed by a five year warranty. The conservatively rated products have 10 year electrolytic capacitor lifetimes, ideal for professional and industrial equipment requiring long-term reliable operation.

Features

  • 200% Peak power capability
  • 30% smaller than previous generation
  • Operating temp. -10 to +70°C
  • 10 Year E-cap lifetime
  • 5 year warranty

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status Datasheet
ZWS150BP-24 151.2 24V / 6.3A
Open Frame pcb Current product Datasheet
ZWS240BP-24 240 24V / 10A
Open Frame pcb Current product Datasheet
ZWS150BP-36 151.2 36V / 4.2A
Open Frame pcb Current product Datasheet
ZWS240BP-36 241.2 36V / 6.7A
Open Frame pcb Current product Datasheet
ZWS150BP-48 153.6 48V / 3.2A
Open Frame pcb Current product Datasheet
ZWS240BP-48 240 48V / 5A
Open Frame pcb Current product Datasheet
Key : Current product

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

TDK-Lambda introduces the ZWS-BP 150-240W single output power supplies
Read the article

Next generation ZWS-BP open frame power supplies are available in two power levels, 150W and 240W, both with a 200% peak power rating for industrial printing or driving DC motors. The units do not require any external airflow and are backed by a five year warranty. The conservatively rated products have 10 year electrolytic capacitor lifetimes, ideal for professional and industrial equipment requiring long-term reliable operation.

Further Resources