Nom:

Adresse Email:
     

Pays:

Message:
   

S'il vous plaît laissez ce vide


Vous pouvez aussi nous contacter en nous appelant au:

Alimentations AC-DC

DSP

7.5-100W low profile DINRail mount power supply
DSP

Developed with a low profile case for building automation, the DSP DIN rail power supply series provides a reliable solution for many industrial applications. With Class II double insulation, earth grounding is not required, and certification to UL 1310 for Class 2 allows operation where output currents are to be limited under fault conditions. Housed in four package sizes, these 10 to 100W products are available with output voltages ranging from 5V to 24V.

Caractéristiques

  • Low Profile for Building Automation
  • 5V to 24V Outputs
  • Wide Range AC Input
  • -25° to +71°C Operation
  • Convection Cooled
  • UL1310 Class II
  • Class 2 Double Insulation

Product Range Information

Cacher les détails

Afficher les détails

Part number Power (W) Outputs Construction Status View PDF datasheet
DSP10-5 7.5 5V / 1.5A
Enclosed Produit courant View PDF datasheet
DSP30-5 15 5V / 3A
Enclosed Produit courant View PDF datasheet
DSP60-5 35 5V / 7A
Enclosed Produit courant View PDF datasheet
DSP10-12 9.96 12V / 0.83A
Enclosed Produit courant View PDF datasheet
DSP30-12 25.2 12V / 2.1A
Enclosed Produit courant View PDF datasheet
DSP60-12 54 12V / 4.5A
Enclosed Produit courant View PDF datasheet
DSP100-12 72 12V / 6A
Enclosed Produit courant View PDF datasheet
DSP10-15 10.05 15V / 0.67A
Enclosed Produit courant View PDF datasheet
DSP30-15 30 15V / 2A
Enclosed Produit courant View PDF datasheet
DSP60-15 60 15V / 4A
Enclosed Produit courant View PDF datasheet
DSP100-15 75 15V / 5A
Enclosed Produit courant View PDF datasheet
DSP10-24 10.08 24V / 0.42A
Enclosed Produit courant View PDF datasheet
DSP30-24 31.2 24V / 1.3A
Enclosed Produit courant
DSP60-24 60 24V / 2.5A
Enclosed Produit courant View PDF datasheet
DSP100-24/C2 91.2 24V / 3.8A
Enclosed Produit courant
DSP100-24 100.8 24V / 4.2A
Enclosed Produit courant View PDF datasheet
Légende : Produit courant

Technical Downloads

Related Information

Nos vidéos sont hébergées par Vimeo. En visionnant ce contenu, vous acceptez les conditions et la politique de confidentialité énoncées sur le site Web de Vimeo.

Developed with a low profile case for building automation, the DSP DIN rail power supply series provides a reliable solution for many industrial applications. With Class II double insulation, earth grounding is not required, and certification to UL 1310 for Class 2 allows operation where output currents are to be limited under fault conditions. Housed in four package sizes, these 10 to 100W products are available with output voltages ranging from 5V to 24V.

Plus de Ressources

TDK-Lambda - Trusted, Innovative, Reliable

PAGE TOP