Name:

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

DC-DC Converters

PXA

15W DC-DC converters

These fixed frequency, 1"" x 1"" footprint converters feature an open frame design and have 2:1 or 4:1 DC inputs to cover nominal voltages of 12V, 24V and 48V. Models are available covering 3.3V to 15V outputs and have a choice of positive or negative remote on/off. Output adjustment and surface mount versions can also be specified.

Features

  • Industry Standard Footprint
  • 9-36V or 18-75VDC Input
  • Standard pin out
  • High Efficiency

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
PXA15-24S3P3 11.55 3.3V / 3.5A
Open Frame pcb mount Current product View PDF datasheet
PXA15-48S3P3 11.55 3.3V / 3.5A
Open Frame pcb mount Current product View PDF datasheet
PXA15-24WS3P3 13.2 3.3V / 4A
Open Frame pcb mount Current product View PDF datasheet
PXA15-48WS3P3 13.2 3.3V / 4A
Open Frame pcb mount Current product View PDF datasheet
PXA15-24S05 15 5V / 3A
Open Frame pcb mount Current product View PDF datasheet
PXA15-24WS05 15 5V / 3A
Open Frame pcb mount Current product View PDF datasheet
PXA15-48S05 15 5V / 3A
Open Frame pcb mount Current product View PDF datasheet
PXA15-48WS05 15 5V / 3A
Open Frame pcb mount Current product View PDF datasheet
PXA15-24S12 15 12V / 1.25A
Open Frame pcb mount Current product View PDF datasheet
PXA15-24WS12 15 12V / 1.25A
Open Frame pcb mount Current product View PDF datasheet
PXA15-48S12 15 12V / 1.25A
Open Frame pcb mount Current product View PDF datasheet
PXA15-48WS12 15 12V / 1.25A
Open Frame pcb mount Current product View PDF datasheet
PXA15-24S15 15 15V / 1A
Open Frame pcb mount Current product View PDF datasheet
PXA15-24WS15 15 15V / 1A
Open Frame pcb mount Current product View PDF datasheet
PXA15-48S15 15 15V / 1A
Open Frame pcb mount Current product View PDF datasheet
PXA15-48WS15 15 15V / 1A
Open Frame pcb mount Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

These fixed frequency, 1"" x 1"" footprint converters feature an open frame design and have 2:1 or 4:1 DC inputs to cover nominal voltages of 12V, 24V and 48V. Models are available covering 3.3V to 15V outputs and have a choice of positive or negative remote on/off. Output adjustment and surface mount versions can also be specified.

Further Resources