Name:

Email address:
 

Country:

Mobile Number:

Message:

Alternatively, you can contact us like this:

DC-DC Converters

AC-DC Power Supplies

EZA2500-32048

2500W Bi-Directional DC-DC Converter

Designed for energy storage systems with rechargeable batteries, this 2500W digitally controlled, compact 1U power supply can automatically change conversion direction from high voltage dc sources, powered by solar or wind, to 48Vdc batteries and vice versa. Other applications include lithium-ion battery testing as well as the utilisation of regenerated energy from robots, cranes, autonomous ground vehicles and lifts.

EZA2500-32048

Features

  • True bi-directional converter with single transformer
  • 1U Rackmount
  • High efficiency >92%
  • Digital Interface
  • Full Digital Control
  • Designed for energy regeneration applications

Downloads

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
EZA2500-32048 2496 48V / 52A
Enclosed Current product   View PDF datasheet
EZA2500-32048 2496 320V / 7.8A
Enclosed Current product   View PDF datasheet
Key : Current product

Quick Product Finder

1
Choose number of outputs:
2
Choose power supply type:

EZA2500-32048 videos

Range Overview Video

2.5kW to 11kW Isolated Bi-Directional DC-DC Converters Video

Our videos are hosted by Vimeo.By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

EZA2500-32048 Technical Downloads

Datasheets

Installation Manuals

Useful links

EZA2500-32048 In the TDK-Lambda Newsroom

2.5kW Bi-directional DC-DC converter series has extended voltage and temperature ranges
Read the article

2500W Bi-directional DC-DC Converter For Energy Storage and Recycling
Read the article

Related products

Further Resources

TDK-Lambda - Trusted, Innovative, Reliable

PAGE TOP

PAGE TOP