Browse our Programmable Power Supplies
Choose from all our Programmable (Laboratory) power supplies listed below to get more information about each range. You can narrow your search by using our Quick Product Finder. Our Z+ and Genesys™ Programmable power supplies are available as standard models ranging from 200W to 15kW and provide solutions over 60kW.
Pick a product below for more information about that range:
Product Name |
Power Range (W) |
Construction |
Outputs |
Genesys™ 1 HE (half Rack) 750W 1U Half Rack Mount power supplyRack mount |
600 |
780 |
Rack mount |
1 o/p |
Genesys™ 1U750W, 1.5kW & 2.4kW Rack Mount power supplyRack mount |
600 |
2400 |
Rack mount |
1 o/p |
Genesys™ 2 HE3.3kW and 5kW Rack Mount power supplyRack mount |
3200 |
5200 |
Rack mount |
1 o/p |
Z+2U 200W, 400W, 600W and 800W Bench or Rack Mount Power SupplyRack/bench mount |
200 |
800 |
Rack/bench mount |
1 o/p |
ZUPProgrammable Rack Bench Mount power supplyRack/bench mount |
200 |
860 |
Rack/bench mount |
1 o/p |
Latest Programmable Power Supplies
Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.
GENESYS+™
The new, five year warranty, GENESYS+™ 1U programmable power supply series is available in 1kW, 1.7kW, 2.7kW, 3.4kW and 5kW 19” rack models and can deliver power ratings up to 5200W, with the highest power density and lightest weight (<5kg for the 1.7kW, <7.5kg for the 5kW) available in a 1U rack size.
It offers voltages of up to 600V and output current up to 500A with constant voltage, constant current and constant power operation. Control of voltage and current slew rate, arbitrary waveform generation and storage, internal resistance simulation and display brightness control are all standard features.
Multiple remote programming methods are available including LAN, USB, RS232/RS485 and isolated analogue interfaces built in as standard.
Interface options include IEEE488, Modbus-TCP, EtherCAT and more.
A unique, easy auto configuring master / slave paralleling system enables scalable power systems up to 30kW to be configured.
1kW and 1.7kW models accept single phase input 85-265Vac.
2.7kW and 3.4kW models can be specified with single phase 170-265Vac input or three-phase 170-265Vac, 342-460Vac or 342-528Vac input.
5kW models can be ordered to accept three-phase 170-265Vac, 342-460Vac or 342-528Vac input.
Handling and Servicing Safety - Related Product Bulletin