With PMBus™ compliance, the iJA 35A Point of Load, non isolated DC-DC converters provide a great deal of flexibility and customisation. Measuring just 22.9 x 12.7mm, the iJA operates off an 8 to 14V bus and can be programmed to give output voltages of 0.6V to 3.3V. Digital adaptive control accommodates a wide range of external load capacitance with great stability, even without the use of external loop components.
Product Range Information
Hide details
Show details
Part number |
Power (W) |
Output info |
Construction |
Status |
View PDF datasheet |
iJA12035A007V-001-R |
115 |
3.3V / 35A
|
Open Frame pcb mount |
 |
 |
Key :
Discontinued product