AC-DC Power Supplies

PFE (Legacy)

300W - 700W AC-DC Power Module
Please note: This product has been discontinued. We recommend the following instead: PFE  

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Features

  • Low profile, small size
  • 100°C baseplate temperature
  • High power density
  • High efficiency
DISCONTINUED
WE RECOMMEND THE PFE-SA AS A REPLACEMENT

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
PFE300S-12 300 12V / 25A
Brick Discontinued product View PDF datasheet
PFE500S-12 396 12V / 33A
Brick Discontinued product View PDF datasheet
PFE300S-28 302.4 28V / 10.8A
Brick Discontinued product View PDF datasheet
PFE500S-28 504 28V / 18A
Brick Discontinued product View PDF datasheet
PFE300S-48 302.4 48V / 6.3A
Brick Discontinued product View PDF datasheet
PFE500S-48 504 48V / 10.5A
Brick Discontinued product View PDF datasheet
PFE700S-48 714 51V / 14A
Brick Discontinued product View PDF datasheet
Key : Discontinued product

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

High Efficiency AC-DC Full-Brick Power Modules
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Further Resources

PAGE TOP