AC-DC Power Supplies

DHP

AC-DC Power supply
Please note: This product has been discontinued. We recommend the following instead: DPP  

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Features

  • Single Phase or Three Phase
  • input versions available
  • Wide Range AC input with PFC
  • Designed for Rugged Industrial Applications
  • Convection Cooled
  • Semi F47 Compliant
  • 3 Year Warranty

NOT RECOMMENDED FOR NEW DESIGNS

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
DHP240-24-3 240 24V / 10A
Enclosed Discontinued product
DHP480-24-1 480 24V / 20A
Enclosed Discontinued product
Key : Discontinued product

Technical Downloads

Related Information

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Further Resources

PAGE TOP