Title:
 

Name:

Company:
 

Country:

Email address:
     

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

AC-DC Power Supplies

Alpha 400 - 600(CA)

AC-DC Power supply
Please note: This product is not recommended for new designs. We recommend the following instead: QM  
Alpha 400 - 600(CA)

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Features

  • 1 to 14 outputs
  • Standard or Configurable
  • No Minimum Load
  • Rapid Connection
  • Wide Range Input

NOT RECOMMENDED FOR NEW DESIGNS

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
CA600 5A 24D 12/12E 600 5V / 60A
3.3V / 25A
12V / 16A
12V / 16A
Enclosed Not recommended for new designs
CA400 5A 12/12E 24N 400 5V / 60A
12V / 16A
12V / 16A
24V / 5A
Enclosed Not recommended for new designs
CA400 5A 12C 12C 400 5V / 60A
12V / 16A
12V / 16A
Enclosed Not recommended for new designs
CA400 5A 30 5V / 60A
Enclosed Not recommended for new designs
CA600 5A_PP 5A_PP 600 5V / 120A
Enclosed Not recommended for new designs
CA400 12F 396 12V / 33A
Enclosed Not recommended for new designs
CA400 24G 600 24V / 25A
Enclosed Not recommended for new designs
Key : Not recommended for new designs

Technical Downloads

Related Information

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

Please note, this is a legacy product that has either been replaced or discontinued. It is not recommended for use in new designs.

Further Resources

PAGE TOP