The PH series of 33W to 600W DC-DC converters is TDK-Lambda's first generation product. Available in a simple or full function versions, these industrial power modules are ideal for developing card mounted custom solutions. The large series covers output voltages from 3.3V to 48V with a choice of 24V, 48V, 110 and 280Vdc nominal inputs.
Product Range Information
Hide details
Show details