DC-DC Converters

PAQ

14W-100W Quarter Brick DC-DC converters
Please note: This product is not recommended for new designs. We recommend the following instead: iEA  iQE  

In the industry standard quarter brick footprint, the conservatively rated PAQ series of 14W-100W DC-DC converters are available with output voltages of 1.2, 1.8, 2.5, 3.3 and 5V and currents of up to 25A. All models are available with output adjustment, remote on/off and auto-recovery from overvoltage and over current conditions. The 100W PAQ has a baseplate for enhanced cooling options as standard.

Features

  • World class 90% efficiency
  • Standard quarter brick profile
  • No heatsink required
  • Worldwide safety approvals UL60950, CSA60950, EN60950

Applications

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
PAQ50S 48-1R2 14.4 1.2V / 12A
Quarter Brick Not recommended for new designs View PDF datasheet
PAQ100S 48-1R2 30 1.2V / 25A
Quarter Brick Not recommended for new designs View PDF datasheet
PAQ50S 48-1R8 21.6 1.8V / 12A
Quarter Brick Not recommended for new designs View PDF datasheet
PAQ100S 48-1R8 45 1.8V / 25A
Quarter Brick Not recommended for new designs View PDF datasheet
PAQ50S 48-2R5 30 2.5V / 12A
Quarter Brick Not recommended for new designs View PDF datasheet
PAQ100S 48-2R5 62.5 2.5V / 25A
Quarter Brick Not recommended for new designs View PDF datasheet
PAQ50S 48-3R3 39.6 3.3V / 12A
Quarter Brick Not recommended for new designs View PDF datasheet
PAQ100S 48-3R3 82.5 3.3V / 25A
Quarter Brick Not recommended for new designs View PDF datasheet
PAQ50S 48-5 50 5V / 10A
Quarter Brick Not recommended for new designs View PDF datasheet
PAQ100S 48-5 100 5V / 20A
Quarter Brick Not recommended for new designs View PDF datasheet
Key : Not recommended for new designs

Technical Downloads

Related Information

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

In the industry standard quarter brick footprint, the conservatively rated PAQ series of 14W-100W DC-DC converters are available with output voltages of 1.2, 1.8, 2.5, 3.3 and 5V and currents of up to 25A. All models are available with output adjustment, remote on/off and auto-recovery from overvoltage and over current conditions. The 100W PAQ has a baseplate for enhanced cooling options as standard.

Further Resources

PAGE TOP