Title:
 

Name:

Company:
 

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

+45 8853 8086 info@dk.tdk-lambda.com

Programmable Power Supplies

Genesys™ 1U

750W, 1.5kW & 2.4kW Rack Mount power supply

The Genesys™ 1U series can supply power ratings up to 2400W, the highest power density available in a 1U rack size. It offers voltages of up to 600V and currents of up to 300A. Multiple remote programming methods are available including built-in RS232 & RS485 and optional LAN, GPIB & isolated analogue interfaces. The units can operate in either constant current or constant voltage mode and accepts either a single-phase 230Vac or 3-phase 208Vac input. The product is backed with a five year warranty.

Features

  • Highest Power Density Available - 2.4kW in 1U
  • Wide Range Input
  • Active PFC
  • Output Voltage up to 600V
  • Built in RS232/RS-485 Interface Standard
  • Last Setting Memory
  • Optional: power sink up to 60 VDC max. 200 W

Applications

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
GEN6-100 600 6V / 100A
1U Rack Current product View PDF datasheet
GEN6-200 1200 6V / 200A
1U Rack Current product View PDF datasheet
GEN8-90 720 8V / 90A
1U Rack Current product View PDF datasheet
GEN8-180 1440 8V / 180A
1U Rack Current product View PDF datasheet
GEN8-300 2400 8V / 300A
1U Rack Current product View PDF datasheet
GEN10-240 2400 10V / 240A
1U Rack Current product View PDF datasheet
GEN12.5-60 750 12.5V / 60A
1U Rack Current product View PDF datasheet
GEN12.5-120 1500 12.5V / 120A
1U Rack Current product View PDF datasheet
GEN16-150 2250 15V / 150A
1U Rack Current product View PDF datasheet
GEN20-38 760 20V / 38A
1U Rack Current product View PDF datasheet
GEN20-76 1520 20V / 76A
1U Rack Current product View PDF datasheet
GEN20-120 2400 20V / 120A
1U Rack Current product View PDF datasheet
GEN30-25 750 30V / 25A
1U Rack Current product View PDF datasheet
GEN30-50 1500 30V / 50A
1U Rack Current product View PDF datasheet
GEN30-80 2400 30V / 80A
1U Rack Current product View PDF datasheet
GEN40-19 760 40V / 19A
1U Rack Current product View PDF datasheet
GEN40-38 1520 40V / 38A
1U Rack Current product View PDF datasheet
GEN40-60 2400 40V / 60A
1U Rack Current product View PDF datasheet
GEN50-30 1500 50V / 30A
1U Rack Current product View PDF datasheet
GEN60-12.5 750 60V / 12.5A
1U Rack Current product View PDF datasheet
GEN60-25 1500 60V / 25A
1U Rack Current product View PDF datasheet
GEN60-40 2400 60V / 40A
1U Rack Current product View PDF datasheet
GEN80-9.5 760 80V / 9.5A
1U Rack Current product View PDF datasheet
GEN80-19 1520 80V / 19A
1U Rack Current product View PDF datasheet
GEN80-30 2400 80V / 30A
1U Rack Current product View PDF datasheet
GEN100-7.5 750 100V / 7.5A
1U Rack Current product View PDF datasheet
GEN100-15 1500 100V / 15A
1U Rack Current product View PDF datasheet
GEN100-24 2400 100V / 24A
1U Rack Current product View PDF datasheet
GEN150-5 750 150V / 5A
1U Rack Current product View PDF datasheet
GEN150-10 1500 150V / 10A
1U Rack Current product View PDF datasheet
GEN150-16 2400 150V / 16A
1U Rack Current product View PDF datasheet
GEN300-2.5 750 300V / 2.5A
1U Rack Current product View PDF datasheet
GEN300-5 1500 300V / 5A
1U Rack Current product View PDF datasheet
GEN300-8 2400 300V / 8A
1U Rack Current product View PDF datasheet
GEN600-1.3 780 600V / 1.3A
1U Rack Current product View PDF datasheet
GEN600-2.6 1560 600V / 2.6A
1U Rack Current product View PDF datasheet
GEN600-4 2400 600V / 4A
1U Rack Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

  • Product Image
    Download JPG

In the TDK-Lambda Newsroom

Verbesserte Spezifikationen - Standardrevisionsprozess der Genesys-Geräte-Familie abgeschlossen
Read the article

Deploying constant current power supplies for Active Corrosion Control
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

The Genesys™ 1U series can supply power ratings up to 2400W, the highest power density available in a 1U rack size. It offers voltages of up to 600V and currents of up to 300A. Multiple remote programming methods are available including built-in RS232 & RS485 and optional LAN, GPIB & isolated analogue interfaces. The units can operate in either constant current or constant voltage mode and accepts either a single-phase 230Vac or 3-phase 208Vac input. The product is backed with a five year warranty.

Further Resources

PAGE TOP