DC-DC Converters

iJA

35A Non-isolated SMT Point of Load with PMBus
Please note: This product has been discontinued. You can use our Quick Product Finder to locate an alternative.

With PMBus™ compliance, the iJA 35A Point of Load, non isolated DC-DC converters provide a great deal of flexibility and customisation. Measuring just 22.9 x 12.7mm, the iJA operates off an 8 to 14V bus and can be programmed to give output voltages of 0.6V to 3.3V. Digital adaptive control accommodates a wide range of external load capacitance with great stability, even without the use of external loop components.

Features

  • Only 0.45 in2 Board Space
  • PMBus™ Compliant (Read & Write)
  • Surface Mountable
  • Digital Adaptive Control
  • Parallel Operation with Current Sharing

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
iJA12035A007V-001-R 115 3.3V / 35A
Open Frame pcb mount Discontinued product View PDF datasheet
Key : Discontinued product

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

PMBus™ digitally controlled Point Of Load converter is rated at 35A
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

With PMBus™ compliance, the iJA 35A Point of Load, non isolated DC-DC converters provide a great deal of flexibility and customisation. Measuring just 22.9 x 12.7mm, the iJA operates off an 8 to 14V bus and can be programmed to give output voltages of 0.6V to 3.3V. Digital adaptive control accommodates a wide range of external load capacitance with great stability, even without the use of external loop components.

Further Resources

PAGE TOP