Title:
 

Name:

Company:
 

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

+45 8853 8086 info@dk.tdk-lambda.com

DC-DC Converters

CC-P-E

DC-DC Converter

The CC-P-E series offers users features not commonly found in low power DC-DC converters. These 15W and 30W products feature an ultra-low profile, five-sided shielding, the ability to connect in parallel, sequencing and a DC Good signal. Versions without the metal case have a 1500Vdc input to output isolation rating.

Features

  • Compact Footprint / Low Profile
  • 24V & 48V Inputs
  • 3.3V to 15V Outputs
  • Five Sided Shielding (Cased Version)
  • Input - Output Isolation
  • Parallel Operation
  • Through Hole or SMT Versions
  • DC OK signal
  • Sequencing pin

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
CC15-2403SFP-E 14.85 3.3V / 4.5A
Enclosed pcb mount Current product View PDF datasheet
CC15-4803SFP-E 14.85 3.3V / 4.5A
Enclosed pcb mount Current product View PDF datasheet
CC30-2403SFP-E 29.7 3.3V / 9A
Enclosed pcb mount Current product View PDF datasheet
CC30-4803SFP-E 29.7 3.3V / 9A
Enclosed pcb mount Current product View PDF datasheet
CC15-2405SFP-E 15 5V / 3A
Enclosed pcb mount Current product View PDF datasheet
CC15-4805SFP-E 15 5V / 3A
Enclosed pcb mount Current product View PDF datasheet
CC30-2405SFP-E 30 5V / 6A
Enclosed pcb mount Current product View PDF datasheet
CC30-4805SFP-E 30 5V / 6A
Enclosed pcb mount Current product View PDF datasheet
CC15-2412SFP-E 15 12V / 1.25A
Enclosed pcb mount Current product View PDF datasheet
CC15-4812SFP-E 15 12V / 1.25A
Enclosed pcb mount Current product View PDF datasheet
CC30-2412SFP-E 30 12V / 2.5A
Enclosed pcb mount Current product View PDF datasheet
CC30-4812SFP-E 30 12V / 2.5A
Enclosed pcb mount Current product View PDF datasheet
CC15-2415SFP-E 15 15V / 1A
Enclosed pcb mount Current product View PDF datasheet
CC15-4815SFP-E 15 15V / 1A
Enclosed pcb mount Current product View PDF datasheet
CC30-2415SFP-E 30 15V / 2A
Enclosed pcb mount Current product View PDF datasheet
CC30-4815SFP-E 30 15V / 2A
Enclosed pcb mount Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

In the TDK-Lambda Newsroom

Ultra-compact 15W & 30W DC-DC converters from TDK-Lambda
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

The CC-P-E series offers users features not commonly found in low power DC-DC converters. These 15W and 30W products feature an ultra-low profile, five-sided shielding, the ability to connect in parallel, sequencing and a DC Good signal. Versions without the metal case have a 1500Vdc input to output isolation rating.

Further Resources

PAGE TOP