Title:
 

Name:

Company:
 

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

+45 8853 8086 info@dk.tdk-lambda.com

DC-DC Converters

PAF

180W-702W Isolated DC-DC converters

The full brick PAF series developed by TDK-Lambda offers a great choice of power levels, output voltages and inputs. These rugged converters are used in a wide variety of applications including communications, industrial and defence equipment. With power levels from 180W-702W, the PAF modules can accept 18-36V, 36-76 or 200-400Vdc inputs.

Features

  • Output voltages from 3.3. to 48 VDC
  • Current Share
  • Remote On/Off
  • Wide adjustable Output Range
  • 2 year Warranty
     

Applications

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
PAF400F-280 1.8 180 1.8V / 100A
Full Brick Not recommended for new designs View PDF datasheet
PAF500F48 3.3 264 3.3V / 80A
Full Brick Current product View PDF datasheet
PAF400F-280 3.3 330 3.3V / 100A
Full Brick Not recommended for new designs View PDF datasheet
PAF400F-280 5 400 5V / 80A
Full Brick Not recommended for new designs View PDF datasheet
PAF500F48 5 400 5V / 80A
Full Brick Current product View PDF datasheet
PAF600F24 12 600 12V / 5A
Full Brick Current product View PDF datasheet
PAF450F280-12 456 12V / 38A
Full Brick Current product View PDF datasheet
PAF500F-24-12 504 12V / 42A
Full Brick Current product View PDF datasheet
PAF500F48 12 504 12V / 42A
Full Brick Current product View PDF datasheet
PAF600F48 12 600 12V / 50A
Full Brick Current product View PDF datasheet
PAF600F280-12 600 12V / 50A
Full Brick Current product View PDF datasheet
PAF700F48-12 702 12V / 58.5A
Full Brick Current product View PDF datasheet
PAF450F280-24 456 24V / 19A
Full Brick Current product View PDF datasheet
PAF600F280-24 600 24V / 25A
Full Brick Current product View PDF datasheet
PAF450F280-28 462 28V / 16.5A
Full Brick Current product View PDF datasheet
PAF500F-24-28 504 28V / 18A
Full Brick Current product View PDF datasheet
PAF500F48 28 504 28V / 18A
Full Brick Current product View PDF datasheet
PAF600F48 28 602 28V / 21.5A
Full Brick Current product View PDF datasheet
PAF600F280-28 602 28V / 21.5A
Full Brick Current product View PDF datasheet
PAF600F24 28 600 28V / 21.5A
Full Brick Current product View PDF datasheet
PAF700F48-28 700 28V / 25A
Full Brick Current product View PDF datasheet
PAF450F280-48 456 48V / 9.5A
Full Brick Current product View PDF datasheet
PAF600F280-48 600 48V / 12.5A
Full Brick Current product View PDF datasheet
Key : Current product Not recommended for new designs

Technical Downloads

Related Information

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

The full brick PAF series developed by TDK-Lambda offers a great choice of power levels, output voltages and inputs. These rugged converters are used in a wide variety of applications including communications, industrial and defence equipment. With power levels from 180W-702W, the PAF modules can accept 18-36V, 36-76 or 200-400Vdc inputs.

Further Resources

PAGE TOP