Title:
 

Name:

Company:
 

Email address:
     

Country:

Message:
   

Please leave this empty


Alternatively, you can contact us like this:

+45 8853 8086 info@dk.tdk-lambda.com

DC-DC Converters

PH

120W-300W Isolated DC-DC converters
Please note: This product is not recommended for new designs. We recommend the following instead: PH-A  

The PH series of 33W to 600W DC-DC converters is TDK-Lambda's first generation product. Available in a simple or full function versions, these industrial power modules are ideal for developing card mounted custom solutions. The large series covers output voltages from 3.3V to 48V with a choice of 24V, 48V, 110 and 280Vdc nominal inputs.

Features

  • Low Cost
  • Largest Range of Modules and Accessories
  • Simple and Full Function Modules
  • Input 18-400VDC (Model Dependent)
  • International Safety Approvals
  • N+I Redundancy Possible (Full Function Models)
  • Fixed Switching Frequency
  • 2 Year Warranty

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
PH 300F-280-2 120 2V / 60A
Brick Not recommended for new designs View PDF datasheet
PH 300S-280-3.3 165 3.3V / 50A
Brick Not recommended for new designs View PDF datasheet
PH 300F-280-3 198 3.3V / 60A
Brick Not recommended for new designs View PDF datasheet
PH 300S-280-5 250 5V / 50A
Brick Not recommended for new designs View PDF datasheet
PH 300F-280-5 300 5V / 60A
Brick Not recommended for new designs View PDF datasheet
PH 300F-280-12 300 12V / 25A
Brick Not recommended for new designs View PDF datasheet
PH 300S-280-12 300 12V / 25A
Brick Not recommended for new designs View PDF datasheet
PH 300F-280-15 300 15V / 20A
Brick Not recommended for new designs View PDF datasheet
PH 300S-280-15 300 15V / 20A
Brick Not recommended for new designs View PDF datasheet
PH 300F-280-24 302.4 24V / 12.6A
Brick Not recommended for new designs View PDF datasheet
PH 300S-280-24 302.4 24V / 12.6A
Brick Not recommended for new designs View PDF datasheet
PH 300F-280-28 302.4 28V / 10.8A
Brick Not recommended for new designs View PDF datasheet
PH 300S-280-28 302.4 28V / 10.8A
Brick Not recommended for new designs View PDF datasheet
PH 300S-280-48 302.4 48V / 6.3A
Brick Not recommended for new designs View PDF datasheet
Key : Not recommended for new designs

Technical Downloads

Related Information

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

The PH series of 33W to 600W DC-DC converters is TDK-Lambda's first generation product. Available in a simple or full function versions, these industrial power modules are ideal for developing card mounted custom solutions. The large series covers output voltages from 3.3V to 48V with a choice of 24V, 48V, 110 and 280Vdc nominal inputs.

Further Resources

PAGE TOP