DC-DC Converters

PAH (Legacy)

29W-451W Isolated PCB mount DC-DC converters
Please note: This product is not recommended for new designs. You can use our Quick Product Finder to locate an alternative.

In the industry standard half brick footprint, the conservatively rated PAH series of 29W to 451W DC-DC converters are available with output voltages of 2.5V to 48V. This large series of regulated power modules features wide input ranges with both 24V and 48V nominal inputs, remote sense, output adjustment and remote on/off.

Features

• Industry Standard Footprint & Pinouts
• 12V output for driving non-isolated converters
• Safety Approved
• Full power at +100ºC baseplate
• Wide Adjustable Output Range

Applications

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
PAH200H-48-1R2 84 1.2V / 70A
Half Brick Not recommended for new designs View PDF datasheet
PAH200H-48-1R5 105 1.5V / 70A
Half Brick Not recommended for new designs View PDF datasheet
PAH75D-48-2518 75 2.5V / 15A
1.8V / 15A
Half Brick Not recommended for new designs View PDF datasheet
PAH75D-48-3318 75 3.3V / 15A
1.8V / 15A
Half Brick Not recommended for new designs View PDF datasheet
PAH200H-48-1R8 126 1.8V / 70A
Half Brick Not recommended for new designs View PDF datasheet
PAH50S-48-2.5 29.25 2.5V / 11.7A
Half Brick Not recommended for new designs View PDF datasheet
PAH75D-24-3325 75 3.3V / 15A
2.5V / 15A
Half Brick Not recommended for new designs View PDF datasheet
PAH75D-48-3325 75 3.3V / 15A
2.5V / 15A
Half Brick Not recommended for new designs View PDF datasheet
PAH75S-48-2.5 43.75 2.5V / 17.5A
Half Brick Not recommended for new designs View PDF datasheet
PAH100S-48-2.5 58.5 2.5V / 23.4A
Half Brick Not recommended for new designs View PDF datasheet
PAH150S-48-2.5 87.5 2.5V / 35A
Half Brick Not recommended for new designs View PDF datasheet
PAH200H-48-2R5 175 2.5V / 70A
Half Brick Not recommended for new designs View PDF datasheet
PAH50S-48-3.3 38.61 3.3V / 11.7A
Half Brick Not recommended for new designs View PDF datasheet
PAH75D-24-5033 75 5V / 15A
3.3V / 15A
Half Brick Not recommended for new designs View PDF datasheet
PAH75D-48-5033 75 5V / 15A
3.3V / 15A
Half Brick Not recommended for new designs View PDF datasheet
PAH75S-48-3.3 57.75 3.3V / 17.5A
Half Brick Not recommended for new designs View PDF datasheet
PAH100S-48-3.3 77.22 3.3V / 23.4A
Half Brick Not recommended for new designs View PDF datasheet
PAH150S-48-3.3 115.5 3.3V / 35A
Half Brick Not recommended for new designs View PDF datasheet
PAH200H-48-3R3 198 3.3V / 60A
Half Brick Not recommended for new designs View PDF datasheet
PAH50S-48-5 50 5V / 10A
Half Brick Not recommended for new designs View PDF datasheet
PAH75S-48-5 75 5V / 15A
Half Brick Not recommended for new designs View PDF datasheet
PAH100S-48-5 100 5V / 20A
Half Brick Not recommended for new designs View PDF datasheet
PAH150S-48-5 150 5V / 30A
Half Brick Not recommended for new designs View PDF datasheet
PAH50S-48-12 50.4 12V / 4.2A
Half Brick Not recommended for new designs View PDF datasheet
PAH75S-48-12 75.6 12V / 6.3A
Half Brick Not recommended for new designs View PDF datasheet
PAH100S-48-12 100.8 12V / 8.4A
Half Brick Not recommended for new designs View PDF datasheet
PAH150S-48-12 150 12V / 12.5A
Half Brick Not recommended for new designs View PDF datasheet
PAH200S-48-12 200.4 12V / 16.7A
Half Brick Not recommended for new designs View PDF datasheet
PAH50S-48-15 51 15V / 3.4A
Half Brick Not recommended for new designs View PDF datasheet
PAH75S-48-15 75 15V / 5A
Half Brick Not recommended for new designs View PDF datasheet
PAH100S-48-15 100.5 15V / 6.7A
Half Brick Not recommended for new designs View PDF datasheet
PAH150S-48-15 150 15V / 10A
Half Brick Not recommended for new designs View PDF datasheet
PAH200S-48-15 201 15V / 13.4A
Half Brick Not recommended for new designs View PDF datasheet
PAH50S-48-24 50.4 24V / 2.1A
Half Brick Not recommended for new designs View PDF datasheet
PAH75S-48-24 76.8 24V / 3.2A
Half Brick Not recommended for new designs View PDF datasheet
PAH100S-48-24 100.8 24V / 4.2A
Half Brick Not recommended for new designs View PDF datasheet
PAH150S-48-24 151.2 24V / 6.3A
Half Brick Not recommended for new designs View PDF datasheet
PAH200S-48-24 201.6 24V / 8.4A
Half Brick Not recommended for new designs View PDF datasheet
PAH50S-48-28 50.4 28V / 1.8A
Half Brick Not recommended for new designs View PDF datasheet
PAH75S-48-28 75.6 28V / 2.7A
Half Brick Not recommended for new designs View PDF datasheet
PAH100S-48-28 100.8 28V / 3.6A
Half Brick Not recommended for new designs View PDF datasheet
PAH150S-48-28 151.2 28V / 5.4A
Half Brick Not recommended for new designs View PDF datasheet
PAH200S-48-28 201.6 28V / 7.2A
Half Brick Not recommended for new designs View PDF datasheet
Key : Not recommended for new designs

Technical Downloads

Related Information

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

In the industry standard half brick footprint, the conservatively rated PAH series of 29W to 451W DC-DC converters are available with output voltages of 2.5V to 48V. This large series of regulated power modules features wide input ranges with both 24V and 48V nominal inputs, remote sense, output adjustment and remote on/off.

Further Resources

PAGE TOP