CUS30M & CUS60M

Single Output 30 - 60W Medical & ITE Power Supplies

CUS30M and CUS60M are single output 2” x 3” footprint AC/DC power supplies with outputs ranging from 5V to 48V and have IEC60601-1 3rd edition medical approval as well as IEC60950-1 and are compliant with EN60601-1-2:2015 Edition 4 immunity requirements.
 
Rated at 30W and 60W, these compact products meet class B conducted and radiated EMI in either a Class I or Class II (double insulated) construction, without the need for external filtering. 
 
This flexibility allows the CUS30/60M to be used in a wide range of applications, including home healthcare, medical, dental, test and measurement, broadcast and industrial equipment.
 

Features

  • High Efficiency, up to 90% 
  • Compact 2” x 3” Footprint
  • Convection Cooled
  • Suitable for Class I and II Installations
  • Medical Approval with 2 x MoPP Isolation

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
CUS30M-12 30 12V / 2.5A
Open Frame Current product View PDF datasheet
CUS60M-12 60 12V / 5A
Open Frame Current product View PDF datasheet
CUS30M-24 30 24V / 1.25A
Open Frame Current product View PDF datasheet
CUS60M-24 60 24V / 2.5A
Open Frame Current product View PDF datasheet
CUS30M-48 30.24 48V / 0.63A
Open Frame Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

  • Product Image
    Download JPG

In the TDK-Lambda Newsroom

Class I & II 30-60W medical power supplies meet curve B radiated and conducted EMI
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

CUS30M and CUS60M are single output 2” x 3” footprint AC/DC power supplies with outputs ranging from 5V to 48V and have IEC60601-1 3rd edition medical approval as well as IEC60950-1 and are compliant with EN60601-1-2:2015 Edition 4 immunity requirements.
 
Rated at 30W and 60W, these compact products meet class B conducted and radiated EMI in either a Class I or Class II (double insulated) construction, without the need for external filtering. 
 
This flexibility allows the CUS30/60M to be used in a wide range of applications, including home healthcare, medical, dental, test and measurement, broadcast and industrial equipment.
 

Further Resources

PAGE TOP