CUS150M

2 x 4” 150W AC-DC Power Supplies

CUS150M is a single output 2” x 4” AC/DC supply with  IEC60601-1 3rd edition medical approval as well as IEC60950-1 and is available and is available in five mechanical formats: Open pcb, pcb with baseplate, U channel, U channel with cover and U channel with cover and integral top mounted cooling fan.
Open pcb versions provide 150W output power with forced air cooling of 1m/s, and 120W at 40 deg C ambient with convection cooling.
U channel and baseplate versions provide 150W at up to 50 deg C ambient without any forced air cooling when mounted to a chassis.
It meets class B levels for both conducted and radiated emi and is
compliant with EN60601-1-2:2015 Edition 4 immunity requirements.      
CUS150M is suitable for both Class I and Class II installations, is available with 12V to 48V outputs and is ideal for medical and general applications that require silent operation with no fan noise.
Efficiency is up to 94%, and off load power consumption is less than 0.5 W.
 

Features

  • Compact 2x4 inch Footprint 
  • Medical Approval with 2 x MoPP Isolation 
  • Suitable for Class I and Class II (no earth) Installations 
  • 150W Convection Cooled Rating (for U channel) 
  • Class B Conducted and Radiated EMI 
  • Options for U channel, Cover and Top Fan 
  • Operation up to 85°C

Product Range Information

Hide details

Show details

Part number Power (W) Output info Construction Status View PDF datasheet
CUS150M-12 120 12V / 10A
Open Frame Current product View PDF datasheet
CUS150M-12/U 150 12V / 12.5A
Open Frame Current product View PDF datasheet
CUS150M-12/A 150 12V / 12.5A
Enclosed Current product View PDF datasheet
CUS150M-12/F 150 12V / 12.5A
Enclosed Current product View PDF datasheet
CUS150M-12/B 150 12V / 12.5A
Open Frame Current product View PDF datasheet
CUS150M-15 120 15V / 8A
Open Frame Current product View PDF datasheet
CUS150M-15/U 150 15V / 10A
Open Frame Current product View PDF datasheet
CUS150M-15/A 150 15V / 10A
Enclosed Current product View PDF datasheet
CUS150M-15/F 150 15V / 10A
Enclosed Current product View PDF datasheet
CUS150M-15/B 150 15V / 10A
Open Frame Current product View PDF datasheet
CUS150M-18 120 18V / 6.66A
Open Frame Current product View PDF datasheet
CUS150M-18/U 150 18V / 8.33A
Open Frame Current product View PDF datasheet
CUS150M-18/A 150 18V / 8.33A
Enclosed Current product View PDF datasheet
CUS150M-18/F 150 18V / 8.33A
Enclosed Current product View PDF datasheet
CUS150M-18/B 150 18V / 8.33A
Open Frame Current product View PDF datasheet
CUS150M-24 120 24V / 5A
Open Frame Current product View PDF datasheet
CUS150M-24/U 150 24V / 6.25A
Open Frame Current product View PDF datasheet
CUS150M-24/A 150 24V / 6.25A
Enclosed Current product View PDF datasheet
CUS150M-24/F 150 24V / 6.25A
Enclosed Current product View PDF datasheet
CUS150M-24/A 150 24V / 6.25A
Open Frame Current product View PDF datasheet
CUS150M-28 120 28V / 4.28A
Open Frame Current product View PDF datasheet
CUS150M-28/U 150 28V / 5.36A
Open Frame Current product View PDF datasheet
CUS150M-28/A 150 28V / 5.36A
Enclosed Current product View PDF datasheet
CUS150M-28/F 150 28V / 5.36A
Enclosed Current product View PDF datasheet
CUS150M-28/B 150 28V / 5.36A
Open Frame Current product View PDF datasheet
CUS150M-36 120 36V / 3.33A
Open Frame Current product View PDF datasheet
CUS150M-36/U 150 36V / 4.16A
Open Frame Current product View PDF datasheet
CUS150M-36/A 150 36V / 4.16A
Enclosed Current product View PDF datasheet
CUS150M-36/F 150 36V / 4.16A
Enclosed Current product View PDF datasheet
CUS150M-36/B 150 36V / 4.16A
Open Frame Current product View PDF datasheet
CUS150M-48 120 48V / 2.5A
Open Frame Current product View PDF datasheet
CUS150M-48/U 150 48V / 3.12A
Open Frame Current product View PDF datasheet
CUS150M-48/A 150 48V / 3.12A
Enclosed Current product View PDF datasheet
CUS150M-48/F 150 48V / 3.12A
Enclosed Current product View PDF datasheet
CUS150M-48/B 150 48V / 3.12A
Open Frame Current product View PDF datasheet
Key : Current product

Technical Downloads

Related Information

  • Product Image
    Download JPG

In the TDK-Lambda Newsroom

Fan-less class I or II medical and industrial power supplies operate in temperatures up to 80°C
Read the article

Our videos are hosted by Vimeo. By viewing this content you are agreeing to the Terms & Privacy Policy laid out on the Vimeo website.

Show ContentShow Content

CUS150M is a single output 2” x 4” AC/DC supply with  IEC60601-1 3rd edition medical approval as well as IEC60950-1 and is available and is available in five mechanical formats: Open pcb, pcb with baseplate, U channel, U channel with cover and U channel with cover and integral top mounted cooling fan.
Open pcb versions provide 150W output power with forced air cooling of 1m/s, and 120W at 40 deg C ambient with convection cooling.
U channel and baseplate versions provide 150W at up to 50 deg C ambient without any forced air cooling when mounted to a chassis.
It meets class B levels for both conducted and radiated emi and is
compliant with EN60601-1-2:2015 Edition 4 immunity requirements.      
CUS150M is suitable for both Class I and Class II installations, is available with 12V to 48V outputs and is ideal for medical and general applications that require silent operation with no fan noise.
Efficiency is up to 94%, and off load power consumption is less than 0.5 W.
 

Further Resources

PAGE TOP